COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting BJ4TL Series Polytetrafluoroethylene (PTFE) Liner Bearings

Bunting BJ4TL Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Liner Bearing

Bunting BJ4TL Series Polytetrafluoroethylene (PTFE) Liner Bearings

Bunting BJ4TL Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Liner Bearing

Bunting BJ4TL Series Polytetrafluoroethylene (PTFE) Liner Bearings

Bunting BJ4TL Series 0.3125 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Liner Bearing

Bunting BJ4TL Series Polytetrafluoroethylene (PTFE) Liner Bearings

Bunting BJ4TL Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Liner Bearing

Bunting BJ4TL Series Polytetrafluoroethylene (PTFE) Liner Bearings

Bunting BJ4TL Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Liner Bearing
Description N/A BJ4TL5201 1/4 x 11/32 x 3/8 N/A BJ4TL5203 3/8 x 1/2 x 1/2 N/A BJ4TL5202 5/16 x 7/16 x 7/16 N/A BJ4TL5204 1/2 x 5/8 x 1/2 N/A BJ4TL5206 3/4 x 7/8 x 3/4
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905195860 N/A 717905195921 N/A 717905195884 N/A 717905195990 N/A 717905196065
Manufacturer Part Number N/A BJ4TL5201 N/A BJ4TL5203 N/A BJ4TL5202 N/A BJ4TL5204 N/A BJ4TL5206
Bushing Material N/A Polytetrafluoroethylene (PTFE) BJ4
Bushing Outside Diameter N/A 0.3438 in N/A 0.5000 in N/A 0.4375 in N/A 0.6250 in N/A 0.8750 in
Bushing Type N/A Plain
Inside Diameter N/A 0.2500 in N/A 0.3750 in N/A 0.3125 in N/A 0.5000 in N/A 0.7500 in
Operating Temperature Range N/A -250 to 550 ºF
Overall Length N/A 0.3750 in N/A 0.5000 in N/A 0.4375 in N/A 0.5000 in N/A 0.7500 in
Series N/A BJ4TL
Weight N/A 0.0013 lb N/A 0.0035 lb N/A 0.0026 lb N/A 0.0045 lb N/A 0.0097 lb