COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bodine In-Line Brushed Planetary Direct Current (DC) Gearmotors

Bodine 145 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor

Bodine In-Line Brushed Planetary Direct Current (DC) Gearmotors

Bodine 120 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor

Bodine In-Line Brushed Planetary Direct Current (DC) Gearmotors

Bodine 107 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor

Bodine In-Line Brushed Planetary Direct Current (DC) Gearmotors

Bodine 86 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor

Bodine In-Line Brushed Planetary Direct Current (DC) Gearmotors

Bodine 72 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor
Description N/A 7011 Planetary GRMTR 226lb-in 90/130VDC N/A 7009 Planetary GRMTR 151lb-in 90/130VDC N/A 7008 Planetary GRMTR 113lb-in 90/130VDC N/A 7006 Planetary GRMTR 54lb-in 90/130VDC N/A 7004 Planetary GRMTR 30lb-in 90/130VDC
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 7011 N/A 7009 N/A 7008 N/A 7006 N/A 7004
Duty / Condition Type N/A Continuous Duty
Enclosure N/A Totally Enclosed Non-Ventilated (TENV)
Enclosure Type N/A Totally Enclosed Non-Ventilated (TENV)
Flange Kit N/A 0960
Flange Kit with O-ring N/A 0962
Full Load Current N/A 0.56 A0.81 A
Full Load Torque N/A 315 in·lb N/A 278 in·lb N/A 254 in·lb N/A 245 in·lb N/A 182 in·lb
Gear Ratio N/A 162:1 N/A 89:1 N/A 64:1 N/A 30:1 N/A 17:1
Harmonization Code N/A 8501.31.3001
Input Power N/A N/A 1/23 to 1/11 hp N/A 1/23 to 1/11 hp N/A 1/23 to 1/11 hp N/A 1/23 to 1/11 hp
Insulation Class N/A F
Ingress Protection Rating N/A Ingress Protection (IP66)
Supply Voltage N/A 90 V130 V
Motor Type N/A Brushed
Mounting Type N/A Face
National Electrical Manufacturers Association (NEMA) Frame N/A 24A
Output Speed N/A 11 rpm15 rpm N/A 19 rpm28 rpm N/A 27 rpm39 rpm N/A 57 rpm83 rpm N/A 101 rpm147 rpm
Overhung Load N/A 145 lb N/A 120 lb N/A 107 lb N/A 86 lb N/A 72 lb
Radial Load Capacity N/A 145 lb N/A 120 lb N/A 107 lb N/A 86 lb N/A 72 lb
Shaft Type N/A In-Line Planetary
Stage N/A 3 N/A 3 N/A 2 N/A 2 N/A 2
Standards Met N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)
Weight N/A 5.500 lb N/A 5.500 lb N/A 5 lb N/A 5 lb N/A 5 lb
Features & Benefits N/A
  • 24A motor provides high starting torque, adjustable speed, and predictable performance
  • Pre-seated motor brushes for quiet operation
  • Class "F" insulation and ratings
  • Unvented integral gearhousing, mounts in any orientation
  • Permanently lubricated with high-performance lubricant
  • Hardened steel planet gears with needle bearings for maximum life and performance
  • Standard backlash Less than 60 arc minutes
  • Environmental protection IP-66 (w/face seal kit installed)