Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
---|---|---|---|---|---|
07578967 | N/A Bodine 145 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 0.56 A0.81 A | Full Load Torque N/A 315 in·lb | Gear Ratio N/A 162:1 | Input Power N/A |
07578968 | N/A Bodine 120 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 0.56 A0.81 A | Full Load Torque N/A 278 in·lb | Gear Ratio N/A 89:1 | Input Power N/A 1/23 to 1/11 hp |
07578969 | N/A Bodine 107 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 0.56 A0.81 A | Full Load Torque N/A 254 in·lb | Gear Ratio N/A 64:1 | Input Power N/A 1/23 to 1/11 hp |
07578970 | N/A Bodine 86 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 0.56 A0.81 A | Full Load Torque N/A 245 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/23 to 1/11 hp |
07578971 | N/A Bodine 72 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 0.56 A0.81 A | Full Load Torque N/A 182 in·lb | Gear Ratio N/A 17:1 | Input Power N/A 1/23 to 1/11 hp |
07578972 | N/A Bodine 66 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 0.56 A0.81 A | Full Load Torque N/A 136 in·lb | Gear Ratio N/A 13:1 | Input Power N/A 1/23 to 1/11 hp |
07578973 | N/A Bodine 56 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 0.56 A0.81 A | Full Load Torque N/A 91 in·lb | Gear Ratio N/A 8:1 | Input Power N/A 1/23 to 1/11 hp |
07578974 | N/A Bodine 44 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 0.56 A0.81 A | Full Load Torque N/A 43 in·lb | Gear Ratio N/A 4:1 | Input Power N/A 1/23 to 1/11 hp |
07578975 | N/A Bodine 145 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 4.10 A | Full Load Torque N/A 318 in·lb | Gear Ratio N/A 162:1 | Input Power N/A 1/12 hp |
07578976 | N/A Bodine 120 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 4.10 A | Full Load Torque N/A 274 in·lb | Gear Ratio N/A 89:1 | Input Power N/A 1/12 hp |
07578977 | N/A Bodine 107 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 4.10 A | Full Load Torque N/A 256 in·lb | Gear Ratio N/A 64:1 | Input Power N/A 1/12 hp |
07578978 | N/A Bodine 86 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 4.10 A | Full Load Torque N/A 247 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/12 hp |
07578979 | N/A Bodine 72 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 4.10 A | Full Load Torque N/A 177 in·lb | Gear Ratio N/A 17:1 | Input Power N/A 1/12 hp |
07578980 | N/A Bodine 66 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 4.10 A | Full Load Torque N/A 132 in·lb | Gear Ratio N/A 13:1 | Input Power N/A 1/12 hp |
07578981 | N/A Bodine 56 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 4.10 A | Full Load Torque N/A 88 in·lb | Gear Ratio N/A 8:1 | Input Power N/A 1/12 hp |
07578982 | N/A Bodine 44 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 4.10 A | Full Load Torque N/A 44 in·lb | Gear Ratio N/A 4:1 | Input Power N/A 1/12 hp |
07578983 | N/A Bodine 148 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 6.90 A | Full Load Torque N/A 318 in·lb | Gear Ratio N/A 162:1 | Input Power N/A 1/16 hp |
07578984 | N/A Bodine 123 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 6.90 A | Full Load Torque N/A 274 in·lb | Gear Ratio N/A 89:1 | Input Power N/A 1/16 hp |
07578985 | N/A Bodine 110 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 6.90 A | Full Load Torque N/A 256 in·lb | Gear Ratio N/A 64:1 | Input Power N/A 1/16 hp |
07578986 | N/A Bodine 88 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 6.90 A | Full Load Torque N/A 168 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/16 hp |
07578987 | N/A Bodine 72 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 6.90 A | Full Load Torque N/A 88 in·lb | Gear Ratio N/A 17:1 | Input Power N/A 1/16 hp |
07578988 | N/A Bodine 66 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 6.90 A | Full Load Torque N/A 71 in·lb | Gear Ratio N/A 13:1 | Input Power N/A 1/16 hp |
07578989 | N/A Bodine 56 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 6.90 A | Full Load Torque N/A 44 in·lb | Gear Ratio N/A 8:1 | Input Power N/A 1/16 hp |
07578990 | N/A Bodine 44 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor | Full Load Current N/A 6.90 A | Full Load Torque N/A 18 in·lb | Gear Ratio N/A 4:1 | Input Power N/A 1/16 hp |