Items |
![]() 02296410 FAG (Schaeffler) QJ2 Series 34 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
![]() 00061423 FAG (Schaeffler) QJ2 Series 48 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
![]() 00139094 FAG (Schaeffler) QJ2 Series 65 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
![]() 02726828 FAG (Schaeffler) QJ2 Series 40 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
![]() 02628788 FAG (Schaeffler) QJ2 Series 52 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
|||||
Description | N/A QJ220-N2-MPA Bearing | N/A QJ232-N2-MPA Bearing | N/A QJ244-N2-MPA Bearing | N/A QJ226-N2-MPA Bearing | N/A QJ234-N2-MPA Bearing | |||||
Supplier Name | N/A FAG (Schaeffler) | |||||||||
Manufacturer Part Number | N/A QJ220-N2-MPA | N/A QJ232-N2-MPA | N/A QJ244-N2-MPA | N/A QJ226-N2-MPA | N/A QJ234-N2-MPA | |||||
Cage Material | N/A Brass | |||||||||
Closure Type | N/A Open | |||||||||
Fillet Radius | N/A 2.1 mm | N/A 2.5 mm | N/A 3 mm | N/A 2.5 mm | N/A 3 mm | |||||
Finish/Coating | N/A Uncoated | |||||||||
Inside Diameter | N/A 100 mm | N/A 160 mm | N/A 220 mm | N/A 130 mm | N/A 160 mm | |||||
Internal Clearance | N/A C0 | |||||||||
Maximum Speed | N/A 6600 rpm | N/A 4050 rpm | N/A 2850 rpm | N/A 5100 rpm | N/A 3750 rpm | |||||
Operating Temperature Range | N/A -30 to 150 ºC | |||||||||
Outer Ring Width | N/A 34 mm | N/A 48 mm | N/A 65 mm | N/A 40 mm | N/A 52 mm | |||||
Outside Diameter | N/A 180 mm | N/A 290 mm | N/A 400 mm | N/A 230 mm | N/A 310 mm | |||||
Overall Width | N/A 34 mm | N/A 48 mm | N/A 65 mm | N/A 40 mm | N/A 52 mm | |||||
Precision Rating | N/A Not Rated | |||||||||
Radial Dynamic Load Capacity | N/A 223000 N | N/A 370000 N | N/A 630000 N | N/A 290000 N | N/A 420000 N | |||||
Radial Static Load Capacity | N/A 241000 N | N/A 530000 N | N/A 1120000 N | N/A 365000 N | N/A 630000 N | |||||
Resistance Features | N/A Chemical Resistant | |||||||||
Series | N/A QJ2 | |||||||||
Standards Met | N/A DIN628-4 | |||||||||
Weight | N/A 8.69 lb | N/A 33 lb | N/A | N/A 16.94 lb | N/A | |||||
|