| Items |
12Z-12S Eaton Weatherhead Z Series Crimp Hose Fittings Ready-Lok Male Connector List Price $163.86
|
08Z-08S Eaton Weatherhead Z Series Crimp Hose Fittings Ready-Lok Male Connector List Price $240.09
|
16Z-16S Eaton Weatherhead Z Series Crimp Hose Fittings Ready-Lok Male Connector List Price $117.22
|
04Z-04S Eaton Weatherhead Z Series Crimp Hose Fittings Ready-Lok Male Connector List Price $121.74
|
||||
| Description | N/A | |||||||
| UPC Code | N/A 639789291912 | N/A 639789293015 | N/A 639789293770 | N/A 639789294203 | ||||
| Certifications | N/A SAE J1176 | |||||||
| Type | N/A Fitting Assembly | |||||||
| Style | N/A Crimp | |||||||
| Product Weight | N/A 0.370 lb | N/A 0.240 lb | N/A 0.72 lb | N/A 0.090 lb | ||||
| Application | N/A General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |||||||
| Product Material | N/A Carbon Steel | |||||||
| Finish Plating | N/A Trivalent Zinc Plated | N/A Zinc Clear Trivalent Chromate | N/A Trivalent Zinc Plated | N/A Trivalent Zinc Plated | ||||
| Thread Size 1 | N/A | |||||||
| Compatible Hose ID | N/A 0.750 in | N/A 0.500 in | N/A 1.000 in | N/A 0.250 in | ||||
| Product Length | N/A 2.56 in | N/A 2.52 in | N/A 2.95 in | N/A 2.18 in | ||||
| End Type 1 | N/A Ready-Lok | |||||||
| End Size 1 | N/A 3/4 in | N/A 1/2 in | N/A 1 in | N/A 1/4 in | ||||
| ECCN | N/A EAR99 | |||||||
| Feature | N/A Dura-Kote plating for superior corrosion resistance Innovative design to deliver performance and maximum uptime System engineered to extend hose assembly life | |||||||
| Package Height | N/A 5.50 in | |||||||
| Package Length | N/A 6.75 in | |||||||
| Package Weight | N/A 1.37 lb | N/A 1.24 lb | N/A 1.72 lb | N/A 1.09 lb | ||||
| Package Width | N/A 6.75 in | |||||||
| Product Height | N/A 1.56 in | N/A 1.22 in | N/A 1.94 in | N/A 0.88 in | ||||
| Product Trade Name | N/A Z Series | |||||||
| Product Width | N/A 1.56 in | N/A 1.22 in | N/A 1.94 in | N/A 0.88 in | ||||
| Sub Brand | N/A Weatherhead | |||||||
| UNSPSC | N/A 27121707 | |||||||
| Country Of Origin | N/A US | |||||||
| Currency | N/A USD | |||||||
| Lead Time | N/A 7 | |||||||
| Min Order Qty | N/A 5 | N/A 7 | N/A 5 | N/A 4 | ||||
| NMFC | N/A 50 | |||||||
| Net Pack Quantity | N/A 1 | |||||||
| Net Pack Quantity Units | N/A EA | |||||||
| Part Status | N/A AC | |||||||
| Segment Code | N/A A | |||||||
| Angle Shape | N/A Straight | |||||||
| Compatible Hoses | N/A H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04 | |||||||
| End Gender 1 | N/A Male | |||||||
| End Gender 2 | N/A | N/A | N/A | N/A Female | ||||
| Hex Size 1 | N/A | |||||||
| Hex Size 2 | N/A | |||||||
| Hose Cut off Factor | N/A 1.37 in | N/A 1.35 in | N/A 1.60 in | N/A 1.26 in | ||||
| Hose Dash Size | N/A -12 | N/A -8 | N/A -16 | N/A -4 | ||||
| Inside Diameter | N/A 0.61 in | N/A 0.38 in | N/A 0.81 in | N/A 0.17 in | ||||
| Outside Diameter | N/A | N/A 1.220 in | N/A | N/A 0.882 in | ||||
| Thread Sealant | N/A No | |||||||
|
|
||||||||