Items |
![]() 01687367 Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit |
![]() 04322118 Precision Twist Drill® #50 Size and 1 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit |
![]() 01687425 Precision Twist Drill® #40 Size and 1-3/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit |
![]() 01687407 Precision Twist Drill® #30 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit |
![]() 01687402 Precision Twist Drill® #27 Size and 1-7/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Precision Twist Drill® | |||||||||
Manufacturer Part Number | N/A 053708 | N/A 053750 | N/A 053740 | N/A 053730 | N/A 053727 | |||||
Prop 65 | N/A Yes | |||||||||
Coolant Delivery | N/A External | |||||||||
Cutting Direction | N/A Right Hand Cut | |||||||||
Double Margin | N/A No | |||||||||
Drill Bit Size | N/A #8 | N/A #50 | N/A #40 | N/A #30 | N/A #27 | |||||
Finish/Coating | N/A Bronze Oxide | |||||||||
Flute Length | N/A 1-5/8 in | N/A 1 in | N/A 1-3/8 in | N/A 1-5/8 in | N/A 1-7/8 in | |||||
Material | N/A Cobalt High Speed Steel | |||||||||
Material Grade | N/A M35 M42 | |||||||||
Overall Length | N/A 6 in | |||||||||
Parabolic Flutes | N/A No | |||||||||
Point Angle | N/A 135 º | |||||||||
Point Type | N/A Split Point | |||||||||
Series | N/A CO501-6 | N/A CO500-6 | N/A CO501-6 | N/A CO501-6 | N/A CO501-6 | |||||
Shank Diameter | N/A #8 | N/A 0.07 in | N/A #40 | N/A #30 | N/A #27 | |||||
Shank Type | N/A Plain Round | |||||||||
Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | N/A American National Standards Institute (ANSI) National Aerospace Specification (NAS) 907 | N/A American National Standards Institute (ANSI) | N/A American National Standards Institute (ANSI) | N/A American National Standards Institute (ANSI) | |||||
Spiral Direction | N/A Right Hand Spiral | |||||||||
|