COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

N/A Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053708 N/A #8 N/A 6 in N/A #8
N/A Precision Twist Drill® #50 Size and 1 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053750 N/A #50 N/A 6 in N/A 0.07 in
N/A Precision Twist Drill® #40 Size and 1-3/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053740 N/A #40 N/A 6 in N/A #40
N/A Precision Twist Drill® #30 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053730 N/A #30 N/A 6 in N/A #30
N/A Precision Twist Drill® #27 Size and 1-7/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053727 N/A #27 N/A 6 in N/A #27
N/A Precision Twist Drill® #21 Size and 2-1/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053721 N/A #21 N/A 6 in N/A #21
N/A Precision Twist Drill® #20 Size and 2-1/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053720 N/A #20 N/A 6 in N/A #20
N/A Precision Twist Drill® #16 Size and 2-3/16 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053716 N/A #16 N/A 6 in N/A #16
N/A Precision Twist Drill® 1/8 Inch (in) Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053608 N/A 1/8 in N/A 8 in N/A 3/16 in
N/A Precision Twist Drill® 1/4 Inch (in) Size and 2-3/4 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 053616 N/A 1/4 in N/A 6 in N/A 1/4 in
N/A Precision Twist Drill® 3/16 Inch (in) Size and 2-5/16 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 052612 N/A 3/16 in N/A 12 in N/A 3/16 in
N/A Precision Twist Drill® 15/64 Inch (in) Size and 2-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 052615 N/A 15/64 in N/A 12 in N/A 15/64 in
N/A Precision Twist Drill® 13/64 Inch (in) Size and 2-7/16 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 052613 N/A 13/64 in N/A 12 in N/A 13/64 in
N/A Precision Twist Drill® 11/64 Inch (in) Size and 2-1/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 052611 N/A 11/64 in N/A 12 in N/A 11/64 in
N/A Precision Twist Drill® F Size and 2-7/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058206 N/A F N/A 6 in N/A F
N/A Precision Twist Drill® A Size and 2-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058201 N/A A N/A 6 in N/A A
N/A Precision Twist Drill® #7 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058107 N/A #7 N/A 6 in N/A #7
N/A Precision Twist Drill® #50 Size and 1 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058150 N/A #50 N/A 6 in N/A #50
N/A Precision Twist Drill® #49 Size and 1 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058149 N/A #49 N/A 6 in N/A #49
N/A Precision Twist Drill® #47 Size and 1 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058147 N/A #47 N/A 6 in N/A 0.0785 in
N/A Precision Twist Drill® #40 Size and 1-3/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058140 N/A #40 N/A 6 in N/A #40
N/A Precision Twist Drill® #39 Size and 1-3/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058139 N/A #39 N/A 6 in N/A 0.0995 in
N/A Precision Twist Drill® #34 Size and 1-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058134 N/A #34 N/A 6 in N/A #34
N/A Precision Twist Drill® #30 Size and 1-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058130 N/A #30 N/A 6 in N/A #30
N/A Precision Twist Drill® #3 Size and 2-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058103 N/A #3 N/A 6 in N/A #3
1 - 25 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5