Items |
![]() 06440777 Nibco 1 Inch (in) Size Copper Tube Size (CTS) Coupling |
![]() 06440778 Nibco 1/2 Inch (in) Size Copper Tube Size (CTS) Coupling |
![]() 06440779 Nibco 1-1/2 Inch (in) Size Copper Tube Size (CTS) Coupling |
![]() 06440780 Nibco 1-1/4 Inch (in) Size Copper Tube Size (CTS) Coupling |
![]() 06440781 Nibco 1 x 3/4 Inch (in) Size Copper Tube Size (CTS) Coupling |
|||||
Description | N/A 4701-1 1 (Slip x Slip) CPVC CTS Coupling | N/A 4701-1/2 1/2 (Slip x Slip) CPVC CTS | N/A 4701-1-1/2 1-1/2 (Slip x Slip) CPVC CTS | N/A 4701-1-1/4 1-1/4 (Slip x Slip) CPVC CTS | N/A 4701-1 x 3/4 1 x 3/4 (Slip x Slip) CPVC CTS | |||||
Supplier Name | N/A Nibco | |||||||||
Manufacturer Part Number | N/A 4701-1 | N/A 1023047 | N/A 4701-1-1/2 | N/A 4701-1-1/4 | N/A 4701-1X3/4 | |||||
Prop 65 | N/A Yes | |||||||||
Size | N/A 1 in | N/A 1/2 in | N/A 1-1/2 in | N/A 1-1/4 in | N/A 1 x 3/4 in | |||||
Material | N/A Chlorinated Polyvinyl Chloride (CPVC) | |||||||||
|