COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

N/A Nibco 1 Inch (in) Size Copper Tube Size (CTS) Coupling N/A Nibco N/A 4701-1 N/A 1 in N/A Chlorinated Polyvinyl Chloride (CPVC)
N/A Nibco 1/2 Inch (in) Size Copper Tube Size (CTS) Coupling N/A Nibco N/A 1023047 N/A 1/2 in N/A Chlorinated Polyvinyl Chloride (CPVC)
N/A Nibco 1-1/2 Inch (in) Size Copper Tube Size (CTS) Coupling N/A Nibco N/A 4701-1-1/2 N/A 1-1/2 in N/A Chlorinated Polyvinyl Chloride (CPVC)
N/A Nibco 1-1/4 Inch (in) Size Copper Tube Size (CTS) Coupling N/A Nibco N/A 4701-1-1/4 N/A 1-1/4 in N/A Chlorinated Polyvinyl Chloride (CPVC)
N/A Nibco 1 x 3/4 Inch (in) Size Copper Tube Size (CTS) Coupling N/A Nibco N/A 4701-1X3/4 N/A 1 x 3/4 in N/A Chlorinated Polyvinyl Chloride (CPVC)
N/A Nibco 2 Inch (in) Size Copper Tube Size (CTS) Coupling N/A Nibco N/A 4701-2 N/A 2 in N/A Chlorinated Polyvinyl Chloride (CPVC)
N/A Nibco 3/4 Inch (in) Size Copper Tube Size (CTS) Coupling N/A Nibco N/A 1023108 N/A 3/4 in N/A Chlorinated Polyvinyl Chloride (CPVC)
N/A Nibco 3/4 x 1/2 Inch (in) Size Copper Tube Size (CTS) Coupling N/A Nibco N/A 4701-3/4X1/2 N/A 3/4 x 1/2 in N/A Chlorinated Polyvinyl Chloride (CPVC)
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1