Items |
![]() 03769982 AMI 0.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
![]() 03766290 AMI 0.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
![]() 03766291 AMI 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
![]() 03766292 AMI 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
![]() 03769591 AMI 0.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit |
|||||
Description | N/A | |||||||||
Supplier Name | N/A AMI Bearings | |||||||||
Manufacturer Part Number | N/A BLLP1-8 | N/A BLLP2-10 | N/A BLLP4-12 | N/A BLLP5-14 | N/A BLLP5-15 | |||||
UPC Code | N/A | |||||||||
Prop 65 | N/A Yes | |||||||||
Base to Bore Centerline | N/A 1.1875 in | N/A 1.1875 in | N/A 1.3125 in | N/A 1.4375 in | N/A 1.4375 in | |||||
Base Width | N/A 1 in | N/A 1 in | N/A 1-1/16 in | N/A 1-1/8 in | N/A 1-1/8 in | |||||
Bolt Center-to-Center Length | N/A 3.1875 to 3.6875 in | N/A 3.1875 to 3.6875 in | N/A 3.5625 to 4.0625 in | N/A 3.6875 to 4.1875 in | N/A 3.6875 to 4.1875 in | |||||
Bolt Size | N/A 3/8 | |||||||||
Bore Diameter | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | N/A 0.8750 in | N/A 0.9375 in | |||||
Bore Type | N/A Round | |||||||||
Duty Type | N/A Standard Duty | |||||||||
End Type | N/A | |||||||||
Expansion Type | N/A Non-Expansion Bearing (Fixed) | |||||||||
Housing Material | N/A Cast Iron | |||||||||
Insert Material | N/A | |||||||||
Locking Device | N/A Set Screw | |||||||||
Lubrication Type | N/A Cannot Be Relubricated | |||||||||
Mounting Type | N/A 2-Bolt Base | |||||||||
Overall Height | N/A 2.2500 in | N/A 2.2500 in | N/A 2.5000 in | N/A 2.7500 in | N/A 2.7500 in | |||||
Overall Length | N/A 4.5000 in | N/A 4.5000 in | N/A 4.9375 in | N/A 5.1250 in | N/A 5.1250 in | |||||
Overall Width | N/A 1-1/8 in | N/A 1-1/8 in | N/A 1-15/64 in | N/A 1-11/32 in | N/A 1-11/32 in | |||||
Radial Dynamic Load Capacity | N/A 2150 lbf | N/A 2150 lbf | N/A 2890 lbf | N/A 3150 lbf | N/A 3150 lbf | |||||
Radial Static Load Capacity | N/A 1080 lbf | N/A 1080 lbf | N/A 1500 lbf | N/A 1780 lbf | N/A 1780 lbf | |||||
Replacement Bearing | N/A B1-8 | N/A B2-10 | N/A B4-12 | N/A B5-14 | N/A B5-15 | |||||
Seal Type | N/A Contact/Lip | |||||||||
Series | N/A BLLP200 | |||||||||
|