| Items |
00911941 Nexen 0.8750 Inch (in) Bore Size Hub Collar Extension |
00911971 Nexen 1.1250 Inch (in) Bore Size Hub Collar Extension |
00912003 Nexen 1.2500 Inch (in) Bore Size Hub Collar Extension |
00912035 Nexen 1.5000 Inch (in) Bore Size Hub Collar Extension |
00912067 Nexen 1.7500 Inch (in) Bore Size Hub Collar Extension |
|||||
| Description | N/A 924300 5H30P Hub Collar | N/A 924400 5H35P Hub Collar | N/A 924500 5H40P Hub Collar | N/A 924600 5H45P Hub Collar | N/A 924700 5H50P Hub Collar | |||||
| Supplier Name | N/A Nexen | |||||||||
| Manufacturer Part Number | N/A 924300 | N/A 924400 | N/A 924500 | N/A 924600 | N/A 924700 | |||||
| Bore Size | N/A 0.8750 in | N/A 1.1250 in | N/A 1-1/4 in | N/A 1-1/2 in | N/A 1.7500 in | |||||
| Bore Style | N/A Straight Shaft | |||||||||
| For Use With | N/A 4H30P Series Clutches 5H30P Series Clutches | N/A 4H35P Series Clutches 5H35P Series Clutches | N/A 4H40P Series Clutches 5H40P Series Clutches | N/A 4H45P Series Clutches 5H45P Series Clutches | N/A 4H50P Series Clutches 5H50P Series Clutches | |||||
| Parts Category | N/A Adapters Bushings Couplings | |||||||||
| Weight | N/A | N/A 0.5 lb | N/A 0.5 lb | N/A 1 lb | N/A 1.5 lb | |||||
| Features & Benefits | N/A Allows clutch non-full shaft insertion when coupling shafts | |||||||||
| General Information | N/A Includes set screws and mounting screws. Requires drilling and tapping clutch hub end to mount extension. | |||||||||
|
|
||||||||||