COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bore Size

For Use With

Weight

N/A Nexen 0.8750 Inch (in) Bore Size Hub Collar Extension N/A 924300 N/A 0.8750 in N/A 4H30P Series Clutches 5H30P Series Clutches N/A
N/A Nexen 1.1250 Inch (in) Bore Size Hub Collar Extension N/A 924400 N/A 1.1250 in N/A 4H35P Series Clutches 5H35P Series Clutches N/A 0.5 lb
N/A Nexen 1.2500 Inch (in) Bore Size Hub Collar Extension N/A 924500 N/A 1-1/4 in N/A 4H40P Series Clutches 5H40P Series Clutches N/A 0.5 lb
N/A Nexen 1.5000 Inch (in) Bore Size Hub Collar Extension N/A 924600 N/A 1-1/2 in N/A 4H45P Series Clutches 5H45P Series Clutches N/A 1 lb
N/A Nexen 1.7500 Inch (in) Bore Size Hub Collar Extension N/A 924700 N/A 1.7500 in N/A 4H50P Series Clutches 5H50P Series Clutches N/A 1.5 lb
N/A Nexen 1.9410 Inch (in) Bore Size Hub Collar Extension N/A 924800 N/A 1.9410 in N/A 4H60P Series Clutches 5H60P Series Clutches N/A 1.5 lb
N/A Nexen 2.1870 Inch (in) Bore Size Hub Collar Extension N/A 924900 N/A 2.1870 in N/A 4H70P Series Clutches 5H70P Series Clutches N/A 2 lb
N/A Nexen 2.9370 Inch (in) Bore Size Hub Collar Extension N/A 925000 N/A 2.9370 in N/A 4H80P Series Clutches 5H80P Series Clutches N/A 2 lb
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1