| Items |
03476240 Nexen DBSE 746 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake |
03491925 Nexen DBSE 4103 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake |
04067176 Nexen DBSE 4103 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake |
|||
| Description | N/A 835030 Brake | N/A 835033 Brake | N/A 835036 DBSE 3 Spring, Ultra LCO | |||
| Supplier Name | N/A Nexen | |||||
| Manufacturer Part Number | N/A 835030 | N/A 835033 | N/A 835036 | |||
| Approximate Brake Facing Life | N/A 746 hp·hr | N/A 4103 hp·hr | N/A 4103 hp·hr | |||
| Brake Air Chamber Volume when New | N/A 0.272 in³ | |||||
| Brake Air Chamber Volume when Worn Out | N/A 0.586 in³ | |||||
| Brake Facing Edge Color Code | N/A Purple | N/A Blue | N/A Blue | |||
| Brake Facing Effective Area | N/A 12.6 in² | |||||
| Brake Facing Type | N/A High Coefficient | N/A Ultra Low Coefficient | N/A Ultra Low Coefficient | |||
| Brake Peak Thermal Input Rate | N/A 31.00 hp | |||||
| Brake Response Factor | N/A 0.022 | |||||
| Brake Series | N/A DBSE Caliper | |||||
| Disc Thickness | N/A 0.25 in | |||||
| Disc Working Radius | N/A WR=D/2-0.750 in. for 10.000 in. or Larger Discs | |||||
| Engagement | N/A Spring Engaged | |||||
| Release | N/A Air Release | |||||
| Facing Kit | N/A 835602 | N/A 835693 | N/A 835693 | |||
| Finish | N/A Black Oxide | |||||
| Function | N/A Stopping, Holding, and Tensioning | |||||
| Maximum Pressure | N/A 80 psi | |||||
| Maximum Static Brake Torque with a 16.000 Inch (in) Disc | N/A 1312 in·lb | N/A 342 in·lb | N/A 342 in·lb | |||
| Torque Capacity with 16 Inch (in) Disc | N/A Up to 1200 lb·in | |||||
| Minimum Release Pressure | N/A 40 psi | |||||
| Mounting Configuration | N/A Foot Mounted | |||||
| Open or Enclosed Design | N/A Open | |||||
| Port Size | N/A 1/8 in | |||||
| Port Type | N/A National Pipe Thread (NPT) | |||||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||||
| Recommended Control | N/A 940019 (4-Way Normally Closed (N.C.) 50 to 100 psi) 940020 (4-Way Normally Closed (N.C.) 30 to 100 psi) | N/A 940011 (3-Way Normally Open (N.O.)) 940012 (3-Way Normally Closed (N.C.)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 psi) 940021 (3-Way 5 to 100 psi) | N/A 940019 (4-Way Normally Closed (N.C.) 50 to 100 psi) 940020 (4-Way Normally Closed (N.C.) 30 to 100 psi) | |||
| Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) | N/A 106 lb·ft | N/A 30 lb·ft | N/A 30 lb·ft | |||
| Weight | N/A | N/A | N/A 6.3 lb | |||
| Disc Speed | N/A Up to 4500 rpm | |||||
| Features & Benefits |
N/A
|
|||||
| General Information | N/A Consult Motion Industries for use in cyclic applications. | |||||
|
|
||||||