COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Brake Facing Edge Color Code

Brake Facing Effective Area

Torque Capacity with 16 Inch (in) Disc

N/A Nexen DBSE 746 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835030 N/A 746 hp·hr N/A Purple N/A 12.6 in² N/A Up to 1200 lb·in
N/A Nexen DBSE 4103 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835033 N/A 4103 hp·hr N/A Blue N/A 12.6 in² N/A Up to 1200 lb·in
N/A Nexen DBSE 4103 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835036 N/A 4103 hp·hr N/A Blue N/A 12.6 in² N/A Up to 1200 lb·in
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1