| Items |
02058789 Nexen 500 Horsepower·Hour (hp·hr) Approximate Brake Facing Life TC Caliper Brake |
02506091 Nexen 1000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life TC Caliper Brake |
||
| Description | N/A 835132 | N/A 835131 TC-L Caliper, Half, LCO | ||
| Supplier Name | N/A Nexen | |||
| Manufacturer Part Number | N/A 835132 | N/A 835131 | ||
| Accessory Bushing | N/A 819200 (FWB 0.750 in), 819300 (FWB 0.875 in), 819400 (FWB 1.000 in), 820000 (FWB Blank Bore) | |||
| Approximate Brake Facing Life | N/A 500 hp·hr | N/A 1000 hp·hr | ||
| Brake Air Chamber Volume when New | N/A 0.372 in³ | |||
| Brake Air Chamber Volume when Worn Out | N/A 0.609 in³ | |||
| Brake Facing Edge Color Code | N/A Red | N/A Green | ||
| Brake Facing Effective Area | N/A 8.0 in² | |||
| Brake Facing Type | N/A Standard Coefficient | N/A Low Coefficient | ||
| Brake Peak Thermal Input Rate | N/A 16.00 hp | |||
| Brake Response Factor | N/A 0.021 | |||
| Brake Series | N/A TC Caliper Half | |||
| Caliper Disc | N/A 855500 (10.000 in) 855600 (12.000 in) 855700 (14.000 in) 855800 (16.000 in) | |||
| Controllers | N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535 | |||
| Disc Thickness | N/A Unlimited | |||
| Disc Working Radius | N/A WR=D/2-1.150 in. for 8.000 in. or Larger Discs | |||
| Engagement | N/A Air Engaged | |||
| Release | N/A Spring Release | |||
| Facing Kit | N/A 835112 | N/A 835113 | ||
| Finish | N/A Bare Aluminum | |||
| Function | N/A Tensioning | |||
| Maximum Pressure | N/A 80 psi | |||
| Maximum Static Brake Torque with a 16.000 Inch (in) Disc | N/A 480 in·lb | N/A 288 in·lb | ||
| Minimum Engagement Pressure | N/A 1 psi | |||
| Mounting Configuration | N/A Bracket Mounted | |||
| Open or Enclosed Design | N/A Open | |||
| Port Size | N/A 1/8 in | |||
| Port Type | N/A National Pipe Thread (NPT) | |||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||
| Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi) | N/A 70 lb·ft | |||
| Weight | N/A 1.5 lb | |||
| Features & Benefits |
N/A
|
|||
| General Information | N/A This is a caliper half (one side), order two caliper halves for two sided disc applications. Ideal for tension control applications. | |||
|
|
||||