Items |
![]() 05414598 SMC® Filter with Regulators |
![]() 04352768 SMC® 1/4 Inch (in) Port Size Filter with Regulators |
![]() 02008271 SMC® 3/8 Inch (in) Port Size Filter with Regulators |
![]() 02008088 SMC® 1/8 Inch (in) Port Size Filter with Regulators |
![]() 02008270 SMC® 3/8 Inch (in) Port Size Filter with Regulators |
|||||
Description | N/A AW30-F03DEH Filter Regulator | N/A AW20-N02BCE-CRZ | N/A AW30-N03DH-Z (Old NAW3000-N03D) | N/A AW20-N01BCG-6CZ (Old NAW2000-N01BDG-6C | N/A AW30-N03CH-Z (Old NAW3000-N03C) | |||||
Supplier Name | N/A SMC® | |||||||||
Manufacturer Part Number | N/A AW30-F03DEH | N/A AW20-N02BCE-CRZ | N/A AW30-N03DH-Z | N/A AW20-N01BCG-6CZ | N/A AW30-N03CH-Z | |||||
Body Size | N/A | N/A 20 | N/A 30 | N/A 20 | N/A 30 | |||||
Bowl Material | N/A | N/A Polycarbonate | N/A Polycarbonate | N/A Nylon | N/A Polycarbonate | |||||
Bowl Options | N/A | N/A With Guard | N/A With Guard | N/A With Guard | N/A With Guard | |||||
Configuration | N/A | N/A One-Piece | N/A One-Piece | N/A One-Piece | N/A One-Piece | |||||
Drain Method | N/A | N/A Automatic (Normally Closed) | N/A Automatic (Normally Open) | N/A Automatic (Normally Closed) | N/A Automatic (Normally Closed) | |||||
Element Life | N/A | N/A 2 year | N/A 2 year | N/A 2 year | N/A 2 year | |||||
Exhaust Port Size | N/A | |||||||||
Filter Rating | N/A | N/A 5 µm | N/A 5 µm | N/A 5 µm | N/A 5 µm | |||||
Options Included | N/A | N/A Drain Cock Embedded Pressure Gauge with Limit Indicator Mounting Bracket | N/A Drain Cock Panel Mount Nut | N/A Drain Cock Mounting Bracket Round Pressure Gauge with Limit Indicator | N/A Drain Cock Panel Mount Nut | |||||
Knob Type | N/A | N/A | N/A Non-Rising | N/A Non-Rising | N/A Non-Rising | |||||
Maximum Flow Rate | N/A | N/A | N/A 70.63 scfm | N/A 19.42 scfm | N/A 70.63 scfm | |||||
Maximum Operating Pressure | N/A | N/A 145 psi | N/A 145 psi | N/A 145 psi | N/A 145 psi | |||||
Operating Medium | N/A | N/A Air | N/A Air | N/A Air | N/A Air | |||||
Operating Temperature Range | N/A | N/A 23 to 140 ºF | N/A 23 to 140 ºF | N/A 23 to 140 ºF | N/A 23 to 140 ºF | |||||
Port Size | N/A | N/A 1/4 in | N/A 3/8 in | N/A 1/8 in | N/A 3/8 in | |||||
Port Thread Standard | N/A | N/A National Pipe Thread (NPT) | N/A National Pipe Thread (NPT) | N/A National Pipe Thread (NPT) | N/A National Pipe Thread (NPT) | |||||
Pressure Control Type | N/A | N/A Relief Valve | N/A Relief Valve | N/A Relief Valve | N/A Relief Valve | |||||
Proof Pressure | N/A | N/A 218 psi | N/A 218 psi | N/A 218 psi | N/A 218 psi | |||||
Set Pressure Range | N/A | N/A 7 to 123 psi | N/A 7 to 123 psi | N/A 7 to 123 psi | N/A 7 to 123 psi | |||||
Standards Met | N/A | N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371 | N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371 | N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371 | N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371 | |||||
Thread Type | N/A | |||||||||
Country Of Origin | N/A | |||||||||
MINO | N/A | |||||||||
Prop 65 | N/A | |||||||||
Series | N/A | |||||||||
Weight | N/A | N/A 0.93 lb | N/A | N/A 0.99 lb | N/A | |||||
Package Type | N/A Each | |||||||||
Features & Benefits | N/A | |||||||||
|