| Items |
03649519 SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve |
03572990 SMC® 110 Millimeter (mm) Overall Length Pneumatic Relief Valve |
02614029 SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve |
02945157 SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve |
03088947 SMC® 78 Millimeter (mm) Overall Length Pneumatic Relief Valve |
|||||
| Description | N/A VHS20-01 | N/A VHS40-F06 Valve | N/A VHS50-N06-Z Valve | N/A VHS20-F02 Shut-Off Valve - 1/4" PT | N/A VHS30-03 Valve | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A VHS20-01 | N/A VHS40-F06 | N/A VHS50-N06-Z | N/A VHS20-F02 | N/A VHS30-03 | |||||
| Body Material | N/A Zinc | N/A Aluminum | N/A Aluminum | N/A Zinc | N/A Aluminum | |||||
| Flow Coefficient (Cv)/Flow Factor (Kv) | N/A 0.54 (In to Out) 0.6 (Out to Exhaust) | N/A 2.12 (Out to Exhaust) 4.17 (In to Out) | N/A 2.85 (Out to Exhaust) 4.44 (In to Out) | N/A 0.76 (In to Out) 0.87 (Out to Exhaust) | N/A 1.57 (Out to Exhaust) 1.68 (In to Out) | |||||
| Knob Color | N/A Red (Handle) | |||||||||
| Manual Operation Type | N/A Lever | |||||||||
| Number of Ports | N/A | |||||||||
| Operating Pressure Range | N/A 0.1 to 1 MPa | |||||||||
| Operating Temperature Range | N/A -5 to 60 ºC | |||||||||
| Overall Height | N/A 40 mm | N/A 75 mm | N/A 90 mm | N/A 40 mm | N/A 53 mm | |||||
| Overall Length | N/A 59 mm | N/A 110 mm | N/A 134 mm | N/A 59 mm | N/A 78 mm | |||||
| Overall Width | N/A 28 mm | N/A 44 mm | N/A 54 mm | N/A 28 mm | N/A 30 mm | |||||
| Port Gender | N/A Female | |||||||||
| Port Size | N/A 1/8 in | N/A 3/4 in | N/A 3/4 in | N/A 1/4 in | N/A 3/8 in | |||||
| Port Thread Standard | N/A British Standard Pipe Taper (BSPT) | N/A British Standard Pipe Parallel (BSPP) | N/A National Pipe Thread (NPT) | N/A British Standard Pipe Parallel (BSPP) | N/A British Standard Pipe Taper (BSPT) | |||||
| Proof Pressure | N/A 1.5 MPa | |||||||||
| Seal Material | N/A | N/A Nitrile | N/A Nitrile | N/A | N/A | |||||
| Standards Met | N/A Japanese Industrial Standards (JIS) Occupational Safety and Health Administration (OSHA) | |||||||||
| Weight | N/A 0.450 lb | N/A 1.01 lb | N/A 1.94 lb | N/A 0.44 lb | N/A | |||||
| General Information | N/A Return Spring | |||||||||
|
|
||||||||||