COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Overall Length

Port Size

Port Thread Standard

N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS20-01 N/A 59 mm N/A 1/8 in N/A British Standard Pipe Taper (BSPT)
N/A SMC® 110 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS40-F06 N/A 110 mm N/A 3/4 in N/A British Standard Pipe Parallel (BSPP)
N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS50-N06-Z N/A 134 mm N/A 3/4 in N/A National Pipe Thread (NPT)
N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS20-F02 N/A 59 mm N/A 1/4 in N/A British Standard Pipe Parallel (BSPP)
N/A SMC® 78 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS30-03 N/A 78 mm N/A 3/8 in N/A British Standard Pipe Taper (BSPT)
N/A SMC® 110 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS40-N06-RZ N/A 110 mm N/A 3/4 in N/A National Pipe Thread (NPT)
N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS50-N10-Z N/A 134 mm N/A 1 in N/A National Pipe Thread (NPT)
N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS20-N01-RZ N/A 59 mm N/A 1/8 in N/A National Pipe Thread (NPT)
N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS50-N10-RZ N/A 134 mm N/A 1 in N/A National Pipe Thread (NPT)
N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS20-N02-Z N/A 59 mm N/A 1/4 in N/A National Pipe Thread (NPT)
N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS40-F04 N/A 107 mm N/A 1/2 in N/A British Standard Pipe Parallel (BSPP)
N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS50-F10 N/A 134 mm N/A 1 in N/A British Standard Pipe Parallel (BSPP)
N/A SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS20-N01-Z N/A 59 mm N/A 1/8 in N/A National Pipe Thread (NPT)
N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS50-F06 N/A 134 mm N/A 3/4 in N/A British Standard Pipe Parallel (BSPP)
N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS40-03 N/A 107 mm N/A 3/8 in N/A British Standard Pipe Taper (BSPT)
N/A SMC® 78 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS30-N03-Z N/A 78 mm N/A 3/8 in N/A National Pipe Thread (NPT)
N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS50-10 N/A 134 mm N/A 1 in N/A British Standard Pipe Taper (BSPT)
N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS40-04-R N/A 107 mm N/A 1/2 in N/A British Standard Pipe Taper (BSPT)
N/A SMC® 78 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS30-F03 N/A 78 mm N/A 3/8 in N/A British Standard Pipe Parallel (BSPP)
N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS40-N04-Z N/A 107 mm N/A 1/2 in N/A National Pipe Thread (NPT)
N/A SMC® 107 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS40-02 N/A 107 mm N/A 1/4 in N/A British Standard Pipe Taper (BSPT)
N/A SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS50-06 N/A 134 mm N/A 3/4 in N/A British Standard Pipe Taper (BSPT)
N/A SMC® 110 Millimeter (mm) Overall Length Pneumatic Relief Valve N/A VHS40-N06-Z N/A 110 mm N/A 3/4 in N/A National Pipe Thread (NPT)
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1