COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® General Purpose Sockets

SMC® 0.06 Pound (lb) Weight General Purpose Socket

SMC® General Purpose Sockets

SMC® 0.02 Pound (lb) Weight General Purpose Socket

SMC® General Purpose Sockets

SMC® 0.04 Pound (lb) Weight General Purpose Socket

SMC® General Purpose Sockets

SMC® 0.04 Pound (lb) Weight General Purpose Socket

SMC® General Purpose Sockets

SMC® 0.04 Pound (lb) Weight General Purpose Socket
Description N/A KK2S-01MS Coupler N/A KK2S-04E N/A KK2S-04H N/A KK2S-06E N/A KK2S-06H
Supplier Name N/A SMC®
Manufacturer Part Number N/A KK2S-01MS N/A KK2S-04E N/A KK2S-04H N/A KK2S-06E N/A KK2S-06H
Actual Thread Size N/A
Applications N/A Pneumatic Water
Body Material N/A
Body Size N/A 2 mm
Fitting Type N/A British Standard Pipe Taper (BSPT) Male Thread N/A One-Touch Tube - Bulkhead N/A One-Touch Tube - Straight N/A One-Touch Tube - Bulkhead N/A One-Touch Tube - Straight
British Standard Pipe Taper (BSPT) Thread Size N/A 1/8 in N/A N/A N/A N/A
Male Thread Size N/A 1/8-28 N/A N/A N/A N/A
Female Thread Size N/A
Nut Fitting Size N/A
Tube Fitting Size N/A N/A 4 mm N/A 4 mm N/A 6 mm N/A 6 mm
Hose Connection Type N/A Male British Standard Pipe Taper (BSPT) N/A One-Touch Tube - Bulkhead N/A One-Touch Tube - Straight N/A One-Touch Tube - Bulkhead N/A One-Touch Tube - Straight
Safety Options N/A
Seal Material N/A With Sealant N/A N/A N/A N/A
Thread/Hose Inside Diameter/Tube Outside Diameter N/A 1/8 in N/A 4 mm N/A 4 mm N/A 6 mm N/A 6 mm
Valve Type N/A
Weight N/A 0.06 lb N/A 0.02 lb N/A 0.04 lb N/A 0.04 lb N/A 0.04 lb
Working Pressure N/A 145 psi
Working Pressure Range N/A 100 to 250 psi