Item # |
Item Name |
Manufacturer Part Number |
Body Size |
Fitting Type |
Working Pressure |
|---|---|---|---|---|---|
| 03892762 | N/A SMC® 0.06 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK2S-01MS | Body Size N/A 2 mm | Fitting Type N/A British Standard Pipe Taper (BSPT) Male Thread | Working Pressure N/A 145 psi |
| 02719097 | N/A SMC® 0.02 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK2S-04E | Body Size N/A 2 mm | Fitting Type N/A One-Touch Tube - Bulkhead | Working Pressure N/A 145 psi |
| 03075175 | N/A SMC® 0.04 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK2S-04H | Body Size N/A 2 mm | Fitting Type N/A One-Touch Tube - Straight | Working Pressure N/A 145 psi |
| 03425389 | N/A SMC® 0.04 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK2S-06E | Body Size N/A 2 mm | Fitting Type N/A One-Touch Tube - Bulkhead | Working Pressure N/A 145 psi |
| 02764381 | N/A SMC® 0.04 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK2S-06H | Body Size N/A 2 mm | Fitting Type N/A One-Touch Tube - Straight | Working Pressure N/A 145 psi |
| 02764382 | N/A SMC® 0.04 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK2S-06L | Body Size N/A 2 mm | Fitting Type N/A One-Touch Tube - 90º | Working Pressure N/A 145 psi |
| 02617607 | N/A SMC® 0.06 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK2S-23E | Body Size N/A 2 mm | Fitting Type N/A One-Touch Tube - Bulkhead | Working Pressure N/A 145 psi |
| 03942520 | N/A SMC® 0.09 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK2S-23H | Body Size N/A 2 mm | Fitting Type N/A One-Touch Tube - Straight | Working Pressure N/A 145 psi |
| 03425376 | N/A SMC® 0.02 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK2S-M5M | Body Size N/A 2 mm | Fitting Type N/A Male Thread | Working Pressure N/A 145 psi |
| 03018602 | N/A SMC® 0.06 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-01F | Body Size N/A 1/8 in | Fitting Type N/A British Standard Pipe Taper (BSPT) Female Thread | Working Pressure N/A 145 psi |
| 02764383 | N/A SMC® 0.08 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-01MS | Body Size N/A 1/8 in | Fitting Type N/A British Standard Pipe Taper (BSPT) Male Thread | Working Pressure N/A 145 psi |
| 06323240 | N/A SMC® General Purpose Socket | Manufacturer Part Number N/A KK3S-02F | Body Size N/A 1/8 in | Fitting Type N/A British Standard Pipe Taper (BSPT) Female Thread | Working Pressure N/A 145 psi |
| 02764384 | N/A SMC® General Purpose Socket | Manufacturer Part Number N/A KK3S-02MS | Body Size N/A 1/8 in | Fitting Type N/A British Standard Pipe Taper (BSPT) Male Thread | Working Pressure N/A 145 psi |
| 02762198 | N/A SMC® General Purpose Socket | Manufacturer Part Number N/A KK3S-02MS | Body Size N/A 1/8 in | Fitting Type N/A British Standard Pipe Taper (BSPT) Male Thread | Working Pressure N/A 145 psi |
| 04565902 | N/A SMC® 0.15 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-03F | Body Size N/A 1/8 in | Fitting Type N/A British Standard Pipe Taper (BSPT) Female Thread | Working Pressure N/A 145 psi |
| 02741185 | N/A SMC® 0.08 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-04E | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - Bulkhead | Working Pressure N/A 145 psi |
| 03212873 | N/A SMC® 0.07 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-04H | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - Straight | Working Pressure N/A 145 psi |
| 03665524 | N/A SMC® 0.09 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-06E | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - Bulkhead | Working Pressure N/A 145 psi |
| 03387363 | N/A SMC® 0.06 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-06H | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - Straight | Working Pressure N/A 145 psi |
| 03253098 | N/A SMC® 0.06 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-06L | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - 90º | Working Pressure N/A 145 psi |
| 03742565 | N/A SMC® 0.10 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-08E | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - Bulkhead | Working Pressure N/A 145 psi |
| 04565903 | N/A SMC® 0.09 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-08H | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - Straight | Working Pressure N/A 145 psi |
| 04565904 | N/A SMC® 0.08 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-08L | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - 90º | Working Pressure N/A 145 psi |
| 04565905 | N/A SMC® 0.13 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-10E | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - Bulkhead | Working Pressure N/A 145 psi |
| 03110773 | N/A SMC® 0.09 Pound (lb) Weight General Purpose Socket | Manufacturer Part Number N/A KK3S-10H | Body Size N/A 1/8 in | Fitting Type N/A One-Touch Tube - Straight | Working Pressure N/A 145 psi |