COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Nice® 0.375 Inch (in) Bore Diameter Unground Radial Ball Bearing (00104983)

Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Radial Ball Bearing

RBC® Nice® 0.375 Inch (in) Bore Diameter Unground Radial Ball Bearing (00104983)

Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Radial Ball Bearing

RBC® Nice® 0.375 Inch (in) Bore Diameter Unground Radial Ball Bearing (00104983)

Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Radial Ball Bearing

RBC® Nice® 0.375 Inch (in) Bore Diameter Unground Radial Ball Bearing (00104983)

Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Radial Ball Bearing

RBC® Nice® 0.5 Inch (in) Bore Diameter Unground Radial Ball Bearing (00105107)

Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Radial Ball Bearing
Description N/A
Supplier Name N/A Nice® Ball Bearings (RBC® Bearings)
Manufacturer Part Number N/A 4022VBF53 N/A 4004VBF53 N/A 4006VBF53 N/A 40014VBF53 N/A 40722VBF53
UPC Code N/A 637400409678 N/A 637400409647 N/A 637400409661 N/A 637400409593 N/A 637400409685
Series N/A N/A N/A N/A N/A 400
Prop 65 N/A Yes
Bearing Material N/A 52100 Bearing Quality Steel
Bearing Type N/A Single Row Unground N/A N/A Single Row Unground N/A Single Row Unground N/A
Bore Diameter N/A 0.25 in N/A 0.25 in N/A 0.38 in N/A 0.25 in N/A 0.5 in
Bore Type N/A Round
Cage Material N/A No Cage
Closure Type N/A Open N/A Open N/A Open N/A Open N/A Double Sealed
Dynamic Load Capacity N/A 110 lbf N/A 156 lbf N/A 156 lbf N/A 178 lbf N/A 200 lbf
Finish/Coating N/A Steel
Inner Ring Width N/A 0.2500 in N/A 0.8750 in N/A 0.2500 in N/A 0.2500 in N/A 0.406 in
Internal Clearance N/A C0
Operating Temperature [Max] N/A 300 ºF
Maximum Speed N/A 1200 rpm
Outer Ring Width N/A 0.25 in N/A 0.25 in N/A 0.25 in N/A 0.25 in N/A 0.37 in
Outside Diameter N/A 0.6875 in N/A 0.8750 in N/A 0.8750 in N/A 1.06 in N/A 1.1250 in
Outside Diameter Design N/A Straight
Overall Width N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in N/A 0.4060 in
Precision Rating N/A Not Rated/Unground
Radial Dynamic Load Capacity N/A 110 lbf N/A 156 lbf N/A 156 lbf N/A 178 lbf N/A
Number of Rows N/A 1
Fill Slot N/A Non-Fill Slot
Snap Ring Included N/A Without Snap Ring
Weight N/A 0.230 lb N/A 0.347 lb N/A 0.3 lb N/A 0.5 lb N/A 0.69 lb
Applications N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery N/A N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery N/A
Features & Benefits N/A
Flange Diameter N/A