COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nice® (RBC®) 1600 Series 1.6250 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing (00106276)

Nice® (RBC®) 1600 Series 1.6250 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing

RBC® 3000 Series 1.7500 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing (00106957)

Nice® (RBC®) 3000 Series 1.7500 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing

RBC® 1600 Series 1.1250 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing (02992909, 03002936)

Nice® (RBC®) 1600 Series 1.1250 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing

RBC® 1600 Series 1.1250 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing (02992909, 03002936)

Nice® (RBC®) 1600 Series 2.0000 Inch (in) Outside Diameter Radial/Deep Groove Ball Bearing

Nice® (RBC®) 24 Millimeter (mm) Outside Diameter Radial/Deep Groove Ball Bearing (02669372)

Nice® (RBC®) 24 Millimeter (mm) Outside Diameter Radial/Deep Groove Ball Bearing
Description N/A 1630 DSTN Bearing N/A 3033 DCTN Bearing N/A 1616 DCTN with Micropoly Bearing N/A 1638 DCTN with Mobile SHC460 Grease N/A
Brands N/A
Supplier Name N/A Nice® Ball Bearings (RBC® Bearings)
Manufacturer Part Number N/A 1630DSTNTG18 N/A 3033 DCTN N/A 1616 DCTN N/A 1638 DCTN N/A 9301K
UPC Code N/A N/A N/A N/A N/A 637400594657
Series N/A 1600 N/A 3000 N/A 1600 N/A 1600 N/A 9300
Axial Static Load Capacity N/A N/A N/A N/A N/A 360 lbf
Bearing Material N/A N/A N/A N/A N/A 52100 Bearing Quality Steel
Bearing Type N/A N/A N/A N/A N/A Metric Ball Bearing
Bore Diameter N/A 0.7500 in N/A 0.6250 in N/A 0.5000 in N/A 0.7500 in N/A 12 mm
Bore Type N/A Round
Cage Material N/A Nylon N/A N/A N/A N/A Cold Rolled Steel
Closure Type N/A Double Shielded N/A Double Sealed N/A Double Sealed N/A Double Sealed N/A Open
Dynamic Load Capacity N/A 2595 lb N/A N/A N/A N/A 830 lbf
ECCN N/A N/A N/A N/A N/A 2A001
Fillet Radius N/A 0.64 mm N/A N/A N/A N/A 0.012 in
Finish/Coating N/A Uncoated N/A Uncoated N/A Uncoated N/A Uncoated N/A Steel
Internal Clearance N/A C0 N/A N/A N/A N/A C0
Inner Ring Width N/A N/A N/A N/A N/A 0.2362 in
Maximum Speed N/A 5000 rpm N/A N/A N/A N/A
Operating Temperature [Max] N/A N/A N/A N/A N/A 250 ºF
Operating Temperature Range N/A -40 to 284 ºF N/A N/A N/A N/A -65 to 250 ºF
Outside Diameter N/A 1.6250 in N/A 1.75 in N/A 1.1250 in N/A 2.0000 in N/A 24 mm
Outer Ring Width N/A N/A N/A N/A N/A 0.2362 in
Outside Diameter Design N/A N/A N/A N/A N/A Straight
Overall Width N/A 0.5000 in N/A 0.5000 in N/A 0.3750 in N/A 0.5625 in N/A 6 mm
Precision Rating N/A Not Rated N/A N/A N/A N/A ABEC 1
Prop 65 N/A N/A N/A N/A N/A Yes
Number of Rows N/A 1
Fill Slot N/A Non-Fill Slot
Radial Dynamic Load Capacity N/A N/A N/A N/A N/A 830 lbf
Radial Static Load Capacity N/A N/A N/A N/A N/A 360 lbf
Snap Ring Included N/A Without Snap Ring
Static Load Capacity N/A 1010 lb N/A N/A N/A N/A 360 lbf
Duty Type N/A
Weight N/A 0.15 lb N/A N/A N/A N/A 0.03 lb
Applications N/A