Items |
![]() 05618595 RBC® Nice® 0.375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing |
![]() 06094144 RBC® Nice® 0.25 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing |
![]() 06223044 RBC® Nice® 0.25 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing |
![]() 06760884 RBC® Nice® 0.1875 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing |
![]() 06760885 RBC® Nice® 0.25 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
Manufacturer Part Number | N/A SRM063205BF18 | N/A SRM043404BF18 | N/A SRM042804BF18 | N/A SRM032204BF18 | N/A SRM043205BF18 | |||||
UPC Code | N/A 637401448232 | N/A 637401448201 | N/A 637401448188 | N/A 637401448171 | N/A 637401448195 | |||||
Prop 65 | N/A Yes | |||||||||
Axial Static Load Capacity | N/A 553 lbf | N/A 568 lbf | N/A 403 lbf | N/A 330 lbf | N/A 531 lbf | |||||
Bearing Material | N/A GCr15 Steel | |||||||||
Bore Diameter | N/A 0.38 in | N/A 0.25 in | N/A 0.25 in | N/A 0.19 in | N/A 0.25 in | |||||
Bore Type | N/A Round | |||||||||
Cage Material | N/A No Cage | |||||||||
Closure Type | N/A Open | |||||||||
Dynamic Load Capacity | N/A 553 lbf | N/A 568 lbf | N/A 403 lbf | N/A 330 lbf | N/A 531 lbf | |||||
Finish/Coating | N/A Zinc | |||||||||
Inner Ring Width | N/A 0.312 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.312 in | |||||
Maximum Speed | N/A 1200 rpm | |||||||||
Outer Ring Width | N/A 0.312 in | N/A 0.25 in | N/A 0.25 in | N/A 0.25 in | N/A 0.312 in | |||||
Outside Diameter | N/A 1 in | N/A 1.06 in | N/A 0.8750 in | N/A 0.6875 in | N/A 1 in | |||||
Outside Diameter Design | N/A Straight | |||||||||
Outside Ring Shape | N/A Straight | |||||||||
Overall Width | N/A 0.3125 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3125 in | |||||
Precision Rating | N/A | N/A | N/A | N/A Not Rated | N/A | |||||
Radial Dynamic Load Capacity | N/A 553 lbf | N/A 568 lbf | N/A 403 lbf | N/A 330 lbf | N/A 531 lbf | |||||
Radial Static Load Capacity | N/A 553 lbf | N/A 568 lbf | N/A 403 lbf | N/A 330 lbf | N/A 531 lbf | |||||
Number of Rows | N/A 1 | |||||||||
Fill Slot | N/A Non-Fill Slot | |||||||||
Snap Ring Included | N/A Without Snap Ring | |||||||||
Static Load Capacity | N/A 553 lbf | N/A 568 lbf | N/A 403 lbf | N/A 330 lbf | N/A 531 lbf | |||||
Weight | N/A 0.047 lb | N/A 0.047 lb | N/A 0.031 lb | N/A 0.019 lb | N/A 0.052 lb | |||||
Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A |
N/A
|
|||||
|