COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Dynamic Load Capacity

Maximum Speed

Outside Diameter

N/A RBC® Nice® 0.375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 553 lbf N/A 1200 rpm N/A 1 in
N/A RBC® Nice® 0.25 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 568 lbf N/A 1200 rpm N/A 1.06 in
N/A RBC® Nice® 0.25 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 403 lbf N/A 1200 rpm N/A 0.8750 in
N/A RBC® Nice® 0.1875 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 330 lbf N/A 1200 rpm N/A 0.6875 in
N/A RBC® Nice® 0.25 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 531 lbf N/A 1200 rpm N/A 1 in
N/A RBC® Nice® 0.3125 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 425 lbf N/A 1200 rpm N/A 0.8750 in
N/A RBC® Nice® 0.3125 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 602 lbf N/A 1200 rpm N/A 1.0625 in
N/A RBC® Nice® 0.3125 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 788 lbf N/A 1200 rpm N/A 1.2800 in
N/A RBC® Nice® 0.375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 445 lbf N/A 1200 rpm N/A 0.8750 in
N/A RBC® Nice® 0.375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 445 lbf N/A 1200 rpm N/A 0.9375 in
N/A RBC® Nice® 0.375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 635 lbf N/A 1200 rpm N/A 1.06 in
N/A RBC® Nice® 0.4375 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 445 lbf N/A 1200 rpm N/A 0.8750 in
N/A RBC® Nice® 0.5 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 880 lbf N/A 1200 rpm N/A 1.2800 in
N/A RBC® Nice® 0.5 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 1328 lbf N/A 1200 rpm N/A 1.50 in
N/A RBC® Nice® 0.5 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 1400 lbf N/A 1200 rpm N/A 1.75 in
N/A RBC® Nice® 0.625 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 1328 lbf N/A 1200 rpm N/A 1.50 in
N/A RBC® Nice® 0.75 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 1478 lbf N/A 1200 rpm N/A 1.6250 in
N/A RBC® Nice® 0.75 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 1550 lbf N/A 1200 rpm N/A 1.75 in
N/A RBC® Nice® 1 Inch (in) Bore Diameter Single Row Machined Radial Ball Bearing N/A 1737 lbf N/A 1200 rpm N/A 2.0000 in
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1