Items |
![]() 04752052 Tsubaki (UST) Connecting Link |
![]() 04524156 Tsubaki (UST) 1-1/2 Inch (in) Chain Pitch Size Connecting Link |
![]() 00192425 Tsubaki (UST) 1-1/4 Inch (in) Chain Pitch Size Connecting Link |
|||
Description | N/A BL1466CL - Leaf Chain Connecting Links | N/A BL1666 CL Clevis Link Connector | N/A RS100 SA-1 Attach Link | |||
Supplier Name | N/A Tsubaki (UST) | |||||
Manufacturer Part Number | N/A BL1466 | N/A BL1666 | N/A RS100 SA-1 | |||
Chain Construction | N/A | N/A Cottered | N/A | |||
Chain Number | N/A | N/A 1666 | N/A 100 | |||
Chain Pitch Size | N/A | N/A 1-1/2 in | N/A 1-1/4 in | |||
Link Type | N/A Connecting Link | |||||
Number of Strands Across | N/A 1 | |||||
Weight | N/A 0.2 lb | N/A 17.10 lb | N/A 0.360 lb | |||
|