Items |
![]() 00243609 Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling |
![]() 02758653 Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling |
![]() 01464187 Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling |
![]() 00243611 Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling |
![]() 02758654 Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling |
|||||
Description | N/A RC-025 Rigid Steel Coupling | N/A RC-025-A Shaft Coupling | N/A RC-025-S Coupling | N/A RC-031 Rigid Steel Coupling | N/A RC-031-A Shaft Coupling | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A RC-025 | N/A RC-025-A | N/A RC-025-S | N/A RC-031 | N/A RC-031-A | |||||
Series | N/A RC | |||||||||
Bore Size | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | N/A 0.3125 in | N/A 0.3125 in | |||||
Finish | N/A Black Oxide | N/A Plain | N/A Plain | N/A Black Oxide | N/A Plain | |||||
Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Aluminum - American Society for Testing and Materials (ASTM) B211 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Aluminum - American Society for Testing and Materials (ASTM) B211 | |||||
Coupling Type | N/A Set Screw without Keyway | |||||||||
Harmonization Code | N/A 8483.60.8000 | |||||||||
Outside Diameter | N/A 0.50 in | N/A 0.50 in | N/A 0.50 in | N/A 0.6250 in | N/A 0.6250 in | |||||
Overall Length | N/A 0.7500 in | N/A 0.7500 in | N/A 0.7500 in | N/A 1.0000 in | N/A 1.0000 in | |||||
Set Screw Material | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Steel - American Society for Testing and Materials (ASTM) F912 | |||||
Set Screw Thread Size | N/A 10-32 x 1/8 in | |||||||||
Weight | N/A 0.03 lb | N/A 0.03 lb | N/A 0.03 lb | N/A 0.06 lb | N/A 0.06 lb | |||||
|