Item # |
Item Name |
Bore Size |
Finish |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
00243609 | N/A Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/4 in | Finish N/A Black Oxide | Outside Diameter N/A 0.50 in | Overall Length N/A 0.7500 in |
02758653 | N/A Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/4 in | Finish N/A Plain | Outside Diameter N/A 0.50 in | Overall Length N/A 0.7500 in |
01464187 | N/A Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/4 in | Finish N/A Plain | Outside Diameter N/A 0.50 in | Overall Length N/A 0.7500 in |
00243611 | N/A Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.3125 in | Finish N/A Black Oxide | Outside Diameter N/A 0.6250 in | Overall Length N/A 1.0000 in |
02758654 | N/A Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.3125 in | Finish N/A Plain | Outside Diameter N/A 0.6250 in | Overall Length N/A 1.0000 in |
01464188 | N/A Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.3125 in | Finish N/A Plain | Outside Diameter N/A 0.6250 in | Overall Length N/A 1.0000 in |
00243613 | N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 3/8 in | Finish N/A Black Oxide | Outside Diameter N/A 0.75 in | Overall Length N/A 1.0000 in |
02758655 | N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 3/8 in | Finish N/A Plain | Outside Diameter N/A 0.75 in | Overall Length N/A 1.0000 in |
01464189 | N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 3/8 in | Finish N/A Plain | Outside Diameter N/A 0.75 in | Overall Length N/A 1.0000 in |
00243615 | N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/2 in | Finish N/A Black Oxide | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
02758658 | N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/2 in | Finish N/A Plain | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
01464190 | N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/2 in | Finish N/A Plain | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
00243618 | N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 5/8 in | Finish N/A Black Oxide | Outside Diameter N/A 1.25 in | Overall Length N/A 2.0000 in |
02758659 | N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 5/8 in | Finish N/A Plain | Outside Diameter N/A 1.25 in | Overall Length N/A 2.0000 in |
01464191 | N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 5/8 in | Finish N/A Plain | Outside Diameter N/A 1.25 in | Overall Length N/A 2.0000 in |
00243621 | N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 3/4 in | Finish N/A Black Oxide | Outside Diameter N/A 1.50 in | Overall Length N/A 2.0000 in |
02758660 | N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 3/4 in | Finish N/A Plain | Outside Diameter N/A 1.50 in | Overall Length N/A 2.0000 in |
01464193 | N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 3/4 in | Finish N/A Plain | Outside Diameter N/A 1.50 in | Overall Length N/A 2.0000 in |
00243624 | N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.8750 in | Finish N/A Black Oxide | Outside Diameter N/A 1.75 in | Overall Length N/A 2.0000 in |
02758661 | N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.8750 in | Finish N/A Plain | Outside Diameter N/A 1.75 in | Overall Length N/A 2.0000 in |
01464194 | N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.8750 in | Finish N/A Plain | Outside Diameter N/A 1.75 in | Overall Length N/A 2.0000 in |
00243627 | N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1 in | Finish N/A Black Oxide | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
02758662 | N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1 in | Finish N/A Plain | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
01464195 | N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1 in | Finish N/A Plain | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
00243592 | N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1.1250 in | Finish N/A Black Oxide | Outside Diameter N/A 2.1250 in | Overall Length N/A 3.0000 in |