Items |
![]() 02393215 Climax Metal N2C Series 1.3125 Inch (in) Outside Diameter Nylon Two-Piece Clamping Collar |
![]() 02393209 Climax Metal N2C Series 1.1250 Inch (in) Outside Diameter Nylon Two-Piece Clamping Collar |
![]() 02393204 Climax Metal N2C Series 0.8750 Inch (in) Outside Diameter Nylon Two-Piece Clamping Collar |
![]() 02393220 Climax Metal N2C Series 1.7500 Inch (in) Outside Diameter Nylon Two-Piece Clamping Collar |
![]() 07026718 Climax Metal N2C Series 1.5000 Inch (in) Outside Diameter Nylon Two-Piece Clamping Collar |
|||||
Description | N/A N2C-062 Shaft Collar | N/A N2C-050 Shaft Collar | N/A N2C-037 Shaft Collar | N/A N2C-100 Shaft Collar | N/A N2C-075 Shaft Collar | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A N2C-062 | N/A N2C-050 | N/A N2C-037 | N/A N2C-100 | N/A N2C-075 | |||||
Series | N/A N2C | |||||||||
Bore Type | N/A Plain | |||||||||
Construction | N/A Two-Piece - Split | |||||||||
Finish | N/A Plain | |||||||||
Harmonization Code | N/A 8487.90.0080 | |||||||||
Inside Diameter | N/A 0.6250 in | N/A 0.5000 in | N/A 0.3750 in | N/A 1.0000 in | N/A 0.7500 in | |||||
Locking Device | N/A Clamp | |||||||||
Material | N/A Acetal | |||||||||
Outside Diameter | N/A 1.3125 in | N/A 1.1250 in | N/A 0.8750 in | N/A 1.75 in | N/A 1.50 in | |||||
Screw/Locking Style | N/A Hex Socket Cap Screw | |||||||||
Screw Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | |||||||||
Screw Thread Size | N/A 10-32 x 1/2 in | N/A 8-32 x 1/2 in | N/A 6-32 x 3/8 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | |||||
Weight | N/A 0.06 lb | N/A 0.04 lb | N/A 0.02 lb | N/A 0.12 lb | N/A 1.3008 oz | |||||
Width | N/A 0.4375 in | N/A 0.4063 in | N/A 0.6875 in | N/A 0.5000 in | N/A 0.5000 in | |||||
|