| Items |
02063681 SMC® 10 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter |
01993077 SMC® 5/32 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter |
01993088 SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter |
01993074 SMC® 1/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter |
01993087 SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter |
|||||
| Description | N/A KQ2N10-03AS Plug-In Adapter | N/A KQ2N03-07 Fitting, Plug-In Male Adapter | N/A KQ2N06-99 Fitting, Plug-In Male Adapter | N/A KQ2N01-05 Fitting, Plug-In Male Adapter | N/A KQ2N06-08 Fitting, Plug-In Male Adapter | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KQ2N10-03AS | N/A KQ2N03-07 | N/A KQ2N06-99 | N/A KQ2N01-05 | N/A KQ2N06-08 | |||||
| Body Material | N/A Standard Tubing, with Thread Sealant | N/A Standard Tubing, No Options | N/A Standard Tubing, No Options | N/A Standard Tubing, No Options | N/A Standard Tubing, No Options | |||||
| Burst Pressure | N/A 3 MPa | |||||||||
| Compatible Tube Outer Diameter | N/A 10 mm | N/A | N/A | N/A | N/A | |||||
| Compatible Tube Outer Diameter (Port 1) | N/A | N/A 5/32 in | N/A 6 mm | N/A 1/8 in | N/A 6 mm | |||||
| Compatible Tube Outer Diameter (Port 2) | N/A | N/A 1/4 in | N/A 6 mm | N/A 3/16 in | N/A 8 mm | |||||
| Connection 1 Short Name | N/A Push-In | |||||||||
| Connection 2 Short Name | N/A British Standard Pipe (BSP) | N/A Push-In | N/A Push-In | N/A Push-In | N/A Push-In | |||||
| Fitting Connection Type 1 | N/A Male Tube | |||||||||
| Fitting Connection Type 2 | N/A Male British Standard Pipe (BSP) Threaded | N/A Male Tube | N/A Male Tube | N/A Male Tube | N/A Male Tube | |||||
| Fitting Connection Size 1 | N/A 10 mm | N/A 5/32 in | N/A 6 mm | N/A 1/8 in | N/A 6 mm | |||||
| Fitting Connection Size 2 | N/A 3/8 in | N/A 1/4 in | N/A 6 mm | N/A 3/16 in | N/A 8 mm | |||||
| Fitting Shape | N/A Straight | |||||||||
| Flow Control Type | N/A None | |||||||||
| Hex Size | N/A 17 mm | N/A | N/A | N/A | N/A | |||||
| Maximum Operating Temperature (Water) | N/A +40 ºC | |||||||||
| Maximum Operating Temperature (No Freezing) | N/A +60 ºC | |||||||||
| Minimum Operating Temperature (No Freezing) | N/A -5 ºC | |||||||||
| Minimum Operating Temperature (Water) | N/A 0 ºC | |||||||||
| Number of Ports | N/A 2 | |||||||||
| Operating Pressure Range | N/A -100 kPa to 1 MPa | |||||||||
| Operating Temperature Range (Water) | N/A 0 to 40 ºC | |||||||||
| Operating Temperature Range (No Freezing) | N/A -5 to 60 ºC | |||||||||
| Overall Length | N/A 44.9 mm | N/A 38 mm | N/A 39 mm | N/A 37 mm | N/A 42 mm | |||||
| Standards Met | N/A Japanese Industrial Standards (JIS) | N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) | N/A Japanese Industrial Standards (JIS) | N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) | N/A Japanese Industrial Standards (JIS) | |||||
| Weight | N/A 0.03 lb | N/A 0.01 lb | N/A | N/A 0.310 lb | N/A | |||||
|
|
||||||||||