Item # |
Item Name |
Manufacturer Part Number |
Fitting Connection Size 1 |
Overall Length |
Weight |
|---|---|---|---|---|---|
| 02063681 | N/A SMC® 10 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N10-03AS | Fitting Connection Size 1 N/A 10 mm | Overall Length N/A 44.9 mm | Weight N/A 0.03 lb |
| 01993077 | N/A SMC® 5/32 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N03-07 | Fitting Connection Size 1 N/A 5/32 in | Overall Length N/A 38 mm | Weight N/A 0.01 lb |
| 01993088 | N/A SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N06-99 | Fitting Connection Size 1 N/A 6 mm | Overall Length N/A 39 mm | Weight N/A |
| 01993074 | N/A SMC® 1/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N01-05 | Fitting Connection Size 1 N/A 1/8 in | Overall Length N/A 37 mm | Weight N/A 0.310 lb |
| 01993087 | N/A SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N06-08 | Fitting Connection Size 1 N/A 6 mm | Overall Length N/A 42 mm | Weight N/A |
| 01993081 | N/A SMC® 4 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N04-M5A | Fitting Connection Size 1 N/A 4 mm | Overall Length N/A 32 mm | Weight N/A 0.01 lb |
| 01993105 | N/A SMC® 12 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N12-16 | Fitting Connection Size 1 N/A 12 mm | Overall Length N/A 55 mm | Weight N/A 0.06 lb |
| 01993082 | N/A SMC® 3/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N05-07 | Fitting Connection Size 1 N/A 3/16 in | Overall Length N/A 38.5 mm | Weight N/A 0.54 lb |
| 01993100 | N/A SMC® 10 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N10-12 | Fitting Connection Size 1 N/A 10 mm | Overall Length N/A 51 mm | Weight N/A 0.04 lb |
| 01993098 | N/A SMC® 5/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N09-13 | Fitting Connection Size 1 N/A 5/16 in | Overall Length N/A 47.5 mm | Weight N/A 0.01 lb |
| 01993078 | N/A SMC® 4 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N04-01AS | Fitting Connection Size 1 N/A 4 mm | Overall Length N/A 33.1 mm | Weight N/A 0.48 lb |
| 01993104 | N/A SMC® 3/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N11-99 | Fitting Connection Size 1 N/A 3/8 in | Overall Length N/A 49 mm | Weight N/A 0.02 lb |
| 01993073 | N/A SMC® Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N01-03 | Fitting Connection Size 1 N/A | Overall Length N/A | Weight N/A 0.01 lb |
| 01993075 | N/A SMC® 1/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N01-99 | Fitting Connection Size 1 N/A 1/8 in | Overall Length N/A 36 mm | Weight N/A |
| 01993089 | N/A SMC® Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N06-M5A | Fitting Connection Size 1 N/A | Overall Length N/A | Weight N/A 0.06 lb |
| 01993101 | N/A SMC® 10 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N10-99 | Fitting Connection Size 1 N/A 10 mm | Overall Length N/A 49 mm | Weight N/A 0.01 lb |
| 01993092 | N/A SMC® 1/4 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N07-99 | Fitting Connection Size 1 N/A 1/4 in | Overall Length N/A 39 mm | Weight N/A 0.01 lb |
| 01993083 | N/A SMC® 3/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N05-09 | Fitting Connection Size 1 N/A 3/16 in | Overall Length N/A 41 mm | Weight N/A |
| 01993091 | N/A SMC® 1/4 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N07-11 | Fitting Connection Size 1 N/A 1/4 in | Overall Length N/A 45 mm | Weight N/A 0.04 lb |
| 01993095 | N/A SMC® 8 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N08-10 | Fitting Connection Size 1 N/A 8 mm | Overall Length N/A 47 mm | Weight N/A 0.01 lb |
| 01993094 | N/A SMC® Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N08-03AS | Fitting Connection Size 1 N/A | Overall Length N/A | Weight N/A 0.130 lb |
| 01993096 | N/A SMC® 8 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N08-99 | Fitting Connection Size 1 N/A 8 mm | Overall Length N/A 43 mm | Weight N/A 0.01 lb |
| 01993102 | N/A SMC® 3/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N11-13 | Fitting Connection Size 1 N/A 3/8 in | Overall Length N/A 50 mm | Weight N/A 0.03 lb |
| 01993086 | N/A SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N06-02AS | Fitting Connection Size 1 N/A 6 mm | Overall Length N/A 37 mm | Weight N/A 0.15 lb |
| 01993080 | N/A SMC® 4 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | Manufacturer Part Number N/A KQ2N04-99 | Fitting Connection Size 1 N/A 4 mm | Overall Length N/A 37 mm | Weight N/A 0.01 lb |