| Items |
01952043 SMC® 39 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug |
01952039 SMC® 32 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug |
01952045 SMC® 43 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug |
01952044 SMC® 39 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug |
01952041 SMC® 35 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug |
|||||
| Description | N/A KQ2P-08 | N/A KQ2P-03 | N/A KQ2P-10 | N/A KQ2P-09 | N/A KQ2P-06 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KQ2P-08 | N/A KQ2P-03 | N/A KQ2P-10 | N/A KQ2P-09 | N/A KQ2P-06 | |||||
| Body Material | N/A Standard Tubing, No Options | |||||||||
| Burst Pressure | N/A 3 MPa | |||||||||
| Compatible Tube Outer Diameter (Port 1) | N/A 8 mm | N/A 5/32 in | N/A 10 mm | N/A 5/16 in | N/A 6 mm | |||||
| Compatible Tube Outer Diameter (Port 2) | N/A 10 mm | N/A 5/32 in | N/A 12 mm | N/A 5/16 in | N/A 8 mm | |||||
| Fitting Shape | N/A | N/A Plug | N/A | N/A Plug | N/A | |||||
| Maximum Operating Temperature (Water) | N/A +40 ºC | |||||||||
| Maximum Operating Temperature (No Freezing) | N/A +60 ºC | |||||||||
| Minimum Operating Temperature (No Freezing) | N/A -5 ºC | |||||||||
| Minimum Operating Temperature (Water) | N/A 0 ºC | |||||||||
| Operating Pressure Range | N/A -100 kPa to 1 MPa | |||||||||
| Operating Temperature Range (Water) | N/A 0 to 40 ºC | |||||||||
| Operating Temperature Range (No Freezing) | N/A -5 to 60 ºC | |||||||||
| Overall Diameter | N/A 10 mm | N/A 6 mm | N/A 12 mm | N/A 10 mm | N/A 8 mm | |||||
| Overall Length | N/A 39 mm | N/A 32 mm | N/A 43 mm | N/A 39 mm | N/A 35 mm | |||||
| Standards Met | N/A Japanese Industrial Standards (JIS) | N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) | N/A Japanese Industrial Standards (JIS) | N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) | N/A Japanese Industrial Standards (JIS) | |||||
| Weight | N/A | N/A 0.04 lb | N/A 0.01 lb | N/A 0.01 lb | N/A | |||||
| Features & Benefits | N/A | N/A Use to plug unused One-touch fittings | N/A | N/A Use to plug unused One-touch fittings | N/A | |||||
|
|
||||||||||