Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Overall Length |
Weight |
|---|---|---|---|---|---|
| 01952043 | N/A SMC® 39 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-08 | Overall Length N/A 39 mm | Weight N/A |
| 01952039 | N/A SMC® 32 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-03 | Overall Length N/A 32 mm | Weight N/A 0.04 lb |
| 01952045 | N/A SMC® 43 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-10 | Overall Length N/A 43 mm | Weight N/A 0.01 lb |
| 01952044 | N/A SMC® 39 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-09 | Overall Length N/A 39 mm | Weight N/A 0.01 lb |
| 01952041 | N/A SMC® 35 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-06 | Overall Length N/A 35 mm | Weight N/A |
| 01993111 | N/A SMC® 47 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-16 | Overall Length N/A 47 mm | Weight N/A 0.02 lb |
| 01993112 | N/A SMC® 31.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-23 | Overall Length N/A 31.5 mm | Weight N/A |
| 01952047 | N/A SMC® 46 Millimeter (mm) Overall Length and 0.08 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-13 | Overall Length N/A 46 mm | Weight N/A 0.08 lb |
| 01952038 | N/A SMC® 31.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-01 | Overall Length N/A 31.5 mm | Weight N/A 0.01 lb |
| 01993109 | N/A SMC® 34 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-05 | Overall Length N/A 34 mm | Weight N/A 0.01 lb |
| 01952040 | N/A SMC® 32 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-04 | Overall Length N/A 32 mm | Weight N/A |
| 01993110 | N/A SMC® 45.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-12 | Overall Length N/A 45.5 mm | Weight N/A |
| 01952042 | N/A SMC® 35 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-07 | Overall Length N/A 35 mm | Weight N/A 0.02 lb |
| 01952046 | N/A SMC® 43 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2P-11 | Overall Length N/A 43 mm | Weight N/A 0.02 lb |
| 01989942 | N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KCH10-99 | Overall Length N/A | Weight N/A 0.04 lb |
| 01989927 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KCH04-99 | Overall Length N/A | Weight N/A 0.01 lb |
| 01989932 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KCH06-99 | Overall Length N/A | Weight N/A 0.02 lb |
| 01989938 | N/A SMC® 0.08 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KCH08-99 | Overall Length N/A | Weight N/A 0.08 lb |
| 01989966 | N/A SMC® 0.08 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KCL12-99 | Overall Length N/A | Weight N/A 0.08 lb |
| 01989951 | N/A SMC® 0.17 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KCL04-99 | Overall Length N/A | Weight N/A 0.17 lb |
| 01989955 | N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KCL06-99 | Overall Length N/A | Weight N/A 0.04 lb |
| 01989960 | N/A SMC® 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KCL08-99 | Overall Length N/A | Weight N/A 0.05 lb |
| 04214163 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KPP-04 | Overall Length N/A | Weight N/A 0.01 lb |
| 04565954 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KPP-06 | Overall Length N/A | Weight N/A 0.02 lb |
| 03389242 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug | Supplier Name N/A SMC® | Manufacturer Part Number N/A KPP-08 | Overall Length N/A | Weight N/A 0.01 lb |