Items |
![]() 00096892 RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing |
![]() 00096914 RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing |
![]() 00104566 RBC® 5.0000 Inch (in) Bore Diameter Spherical Plain Bearing |
![]() 00142465 RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing |
![]() 00142469 RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing |
|||||
Description | N/A B40L Ball Bushing | N/A B48L Ball Bushing | N/A B809LSS Ball Bushing | N/A B12LSSQ QuadLube® Bearing | N/A B16-LSSQ QuadLube® Bearing | |||||
Supplier Name | N/A RBC® Bearings | |||||||||
Brands | N/A | N/A | N/A | N/A QuadLube® | N/A QuadLube® | |||||
UPC Code | N/A 637400001759 | N/A 637400001940 | N/A 637400002893 | N/A 637400000820 | N/A 637400001025 | |||||
Manufacturer Part Number | N/A B40L | N/A B48L | N/A B809LSS | N/A B12LSSQ | N/A B16LSSQ | |||||
Prop 65 | N/A | |||||||||
ECCN | N/A | |||||||||
Axial Static Load Capacity | N/A 52900 lbf | N/A 76300 lbf | N/A 360900 lbf | N/A 3900 lbf | N/A 7300 lbf | |||||
Ball Diameter | N/A 3.59 in | N/A 4.3120 in | N/A 7.19 in | N/A 1.08 in | N/A 1.437 in | |||||
Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
Bearing Type | N/A Radial | N/A Radial | N/A Radial | N/A Quadlube | N/A Quadlube | |||||
Bore Diameter | N/A 2.5000 in | N/A 3.0000 in | N/A 5.0000 in | N/A 0.7500 in | N/A 1.0000 in | |||||
Closure Type | N/A Open | N/A Open | N/A Sealed | N/A Sealed | N/A Sealed | |||||
Inner Ring Material | N/A Chrome Steel | N/A Chrome Steel | N/A Chrome Steel | N/A Steel | N/A Steel | |||||
Inner Ring Width | N/A 2.187 in | N/A 2.6250 in | N/A 4.375 in | N/A 0.656 in | N/A 0.8750 in | |||||
Liner Material | N/A | |||||||||
Lubrication Type | N/A Requires Relubrication | |||||||||
Misalignment Angle | N/A 12 º | N/A 12 º | N/A 7 º | N/A 7 º | N/A 7 º | |||||
Operating Temperature Range | N/A | N/A | N/A -60 to 250 ºF | N/A -60 to 250 ºF | N/A -60 to 250 ºF | |||||
Operating Temperature [Max] | N/A 300 ºF | N/A 300 ºF | N/A | N/A | N/A | |||||
Outer Ring Material | N/A 52100 Bearing Quality Steel | |||||||||
Outer Ring Width | N/A 1.875 in | N/A 2.2500 in | N/A 3.75 in | N/A 0.562 in | N/A 0.75 in | |||||
Outside Diameter | N/A 3.9375 in | N/A 4.7500 in | N/A 7.75 in | N/A 1.25 in | N/A 1.6250 in | |||||
Overall Width | N/A 2.1870 in | N/A 2.6250 in | N/A 4.3750 in | N/A 0.6560 in | N/A 0.8750 in | |||||
Radial Dynamic Load Capacity | N/A 58800 lbf | N/A 84800 lbf | N/A 235900 lbf | N/A 5300 lbf | N/A 9400 lbf | |||||
Radial Static Load Capacity | N/A 235500 lbf | N/A 339500 lbf | N/A 943600 lbf | N/A 21200 lbf | N/A 37700 lbf | |||||
Axial Dynamic Load Capacity | N/A | |||||||||
Ball Material | N/A | |||||||||
Bore Type | N/A | |||||||||
Harmonization Code | N/A | |||||||||
Housing Material | N/A | |||||||||
Race Material | N/A | |||||||||
Seal Material | N/A | |||||||||
Standards Met | N/A | |||||||||
Weight | N/A 3.78 lb | N/A 6.66 lb | N/A 29.67 lb | N/A 0.11 lb | N/A 0.280 lb | |||||
Applications | N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends | N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends | N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends | N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends | N/A Patented QuadLube Groove Design for the dirtiest applications in Hydraulic Cylinder Ends, Linkages, Kingpin Assemblies, Clevis Ends, Shock Absorber Assemblies, Tie Rod Ends | |||||
|