COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Image

Fenner 26 Pound (lb) Maximum Spring Force Belt Tensioner

Image

Fenner 42 Pound (lb) Maximum Spring Force Belt Tensioner

Fenner Belt Tensioners

Fenner 30 Pound (lb) Maximum Spring Force Belt Tensioner

Image

Fenner 70 Pound (lb) Maximum Spring Force Belt Tensioner

Fenner Belt Tensioners

Fenner 30 Pound (lb) Maximum Spring Force Belt Tensioner
Description N/A RT1601 Rotary Tensioner N/A RT3001 Tensioner N/A RT 1001 Tensioner N/A RT4900 Tensioner N/A RT 1003 Tensioner
Brands N/A
Supplier Name N/A Fenner Drives
Manufacturer Part Number N/A RT1601 N/A RT3001 N/A RT 1001 N/A RT4900 N/A RT 1003
Chain Tensioner Type N/A Rotary
Material N/A Aluminum N/A N/A Aluminum N/A N/A Aluminum
Housing Material N/A N/A Aluminum N/A N/A Aluminum N/A
Arm Material N/A N/A Steel N/A N/A Steel N/A
Maximum Spring Force N/A 26 lb N/A 42 lb N/A 30 lb N/A 70 lb N/A 30 lb
Overall Height N/A 8.24 in N/A 6.92 in N/A 5.37 in N/A 8.58 in N/A 5.37 in
Overall Length N/A 2.7600 in N/A 37257 in N/A 2.7600 in N/A N/A 2.7600 in
Overall Width N/A 1.45 in N/A 1.35 in N/A 1.45 in N/A 2.6 in N/A 1.45 in
Angle of Rotation N/A 15 to 35 º N/A 0 to 70 º N/A 15 to 45 º N/A 0 to 85 º N/A 15 to 45 º
Tensioner Application N/A Belt
Weight N/A N/A N/A 0.9 lb N/A N/A 0.9 lb
Attachment Mounting Bore N/A
Features & Benefits N/A