COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Maximum Spring Force

Overall Height

Overall Length

Overall Width

N/A Fenner 26 Pound (lb) Maximum Spring Force Belt Tensioner N/A 26 lb N/A 8.24 in N/A 2.7600 in N/A 1.45 in
N/A Fenner 42 Pound (lb) Maximum Spring Force Belt Tensioner N/A 42 lb N/A 6.92 in N/A 37257 in N/A 1.35 in
N/A Fenner 30 Pound (lb) Maximum Spring Force Belt Tensioner N/A 30 lb N/A 5.37 in N/A 2.7600 in N/A 1.45 in
N/A Fenner 70 Pound (lb) Maximum Spring Force Belt Tensioner N/A 70 lb N/A 8.58 in N/A N/A 2.6 in
N/A Fenner 30 Pound (lb) Maximum Spring Force Belt Tensioner N/A 30 lb N/A 5.37 in N/A 2.7600 in N/A 1.45 in
N/A Fenner 85 Pound (lb) Maximum Spring Force Belt Tensioner N/A 85 lb N/A 8.58 in N/A 1.1900 in N/A 2.6 in
N/A Fenner 42 Pound (lb) Maximum Spring Force Belt Tensioner N/A 42 lb N/A 6.92 in N/A 1-1/2 in N/A 1.35 in
N/A Fenner 85 Pound (lb) Maximum Spring Force Belt Tensioner N/A 85 lb N/A 8.58 in N/A 1.1900 in N/A 2.6 in
N/A Fenner 26 Pound (lb) Maximum Spring Force Belt Tensioner N/A 26 lb N/A 8.24 in N/A 2.7600 in N/A 1.45 in
N/A Fenner 16 Pound (lb) Maximum Spring Force Belt Tensioner N/A 16 lb N/A N/A N/A
N/A Fenner 70 Pound (lb) Maximum Spring Force Belt Tensioner N/A 70 lb N/A N/A N/A
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1