Items |
![]() 00161851 Tsubaki (UST) 19 Teeth A-Plate Sprocket |
![]() 00161919 Tsubaki (UST) 27 Teeth A-Plate Sprocket |
![]() 00162081 Tsubaki (UST) 54 Teeth A-Plate Sprocket |
![]() 00162163 Tsubaki (UST) 10 Teeth A-Plate Sprocket |
![]() 00162300 Tsubaki (UST) 26 Teeth A-Plate Sprocket |
|||||
Description | N/A 100A19 Sprocket | N/A 100A27 Sprocket | N/A 100A54 Sprocket | N/A 120A10 Sprocket | N/A 120A26 Sprocket | |||||
Supplier Name | N/A Tsubaki (UST) | |||||||||
Manufacturer Part Number | N/A 100A19 | N/A 100A27 | N/A 100A54 | N/A 120A10 | N/A 120A26 | |||||
Bore Diameter | N/A 1.2500 in | N/A 1.3750 in | N/A 1.3750 in | N/A 1.2500 in | N/A 1.3750 in | |||||
Bore Range | N/A 1.2500 to 6.2000 in | N/A 1.2500 to 9.4100 in | N/A 1.5000 to 20.1700 in | N/A 1.2500 to 3.0800 in | N/A 1.5000 to 10.8100 in | |||||
Chain Number | N/A 100 | N/A 100 | N/A 100 | N/A 120 | N/A 120 | |||||
Chain Pitch Size | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1-1/2 in | N/A 1-1/2 in | |||||
Hub Style | N/A A | |||||||||
UPC Code | N/A 097039311450 | N/A 097039311535 | N/A 097039311634 | N/A 097039311726 | N/A 097039311887 | |||||
Material | N/A Steel | |||||||||
Number of Hubs | N/A 0 | |||||||||
Number of Strands Across | N/A 1 | |||||||||
Number of Teeth | N/A 19 | N/A 27 | N/A 54 | N/A 10 | N/A 26 | |||||
Pitch Diameter | N/A 7.5950 in | N/A 10.7680 in | N/A 21.4980 in | N/A 4.8540 in | N/A 12.4440 in | |||||
Tooth Width | N/A 0.692 in | N/A 0.692 in | N/A 0.692 in | N/A 0.9240 in | N/A 0.9240 in | |||||
Type | N/A Rough Stock | |||||||||
Weight | N/A 9.5 lb | N/A 18.40 lb | N/A 69.00 lb | N/A 4.00 lb | N/A 29.500 lb | |||||
|