COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Bore Diameter

Bore Range

Number of Teeth

Pitch Diameter

N/A Tsubaki (UST) 19 Teeth A-Plate Sprocket N/A 1.2500 in N/A 1.2500 to 6.2000 in N/A 19 N/A 7.5950 in
N/A Tsubaki (UST) 27 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.2500 to 9.4100 in N/A 27 N/A 10.7680 in
N/A Tsubaki (UST) 54 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 20.1700 in N/A 54 N/A 21.4980 in
N/A Tsubaki (UST) 10 Teeth A-Plate Sprocket N/A 1.2500 in N/A 1.2500 to 3.0800 in N/A 10 N/A 4.8540 in
N/A Tsubaki (UST) 26 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 10.8100 in N/A 26 N/A 12.4440 in
N/A Tsubaki (UST) 48 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 21.3400 in N/A 48 N/A 22.9350 in
N/A Tsubaki (UST) 60 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 27.0800 in N/A 60 N/A 28.6610 in
N/A Tsubaki (UST) 9 Teeth A-Plate Sprocket N/A 1.2500 in N/A 1.2500 to 2.5800 in N/A 9 N/A 4.3860 in
N/A Tsubaki (UST) 21 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 9.8300 in N/A 21 N/A 11.7430 in
N/A Tsubaki (UST) 22 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 10.3900 in N/A 22 N/A 12.2970 in
N/A Tsubaki (UST) 80 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 42.7600 in N/A 80 N/A 44.5740 in
N/A Tsubaki (UST) 27 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 15.0800 in N/A 27 N/A 17.2280 in
N/A Tsubaki (UST) 28 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 15.7200 in N/A 28 N/A 17.8620 in
N/A Tsubaki (UST) 70 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 42.4700 in N/A 70 N/A 44.5780 in
N/A Tsubaki (UST) 80 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 48.8300 in N/A 80 N/A 50.9420 in
N/A Tsubaki (UST) 11 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 5.3800 in N/A 11 N/A 7.9860 in
N/A Tsubaki (UST) 12 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 6.1100 in N/A 12 N/A 8.6930 in
N/A Tsubaki (UST) 14 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 7.5600 in N/A 14 N/A 10.1110 in
N/A Tsubaki (UST) 15 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 8.3000 in N/A 15 N/A 10.8220 in
N/A Tsubaki (UST) 16 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 9.0300 in N/A 16 N/A 11.5330 in
N/A Tsubaki (UST) 17 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 9.7500 in N/A 17 N/A 12.2450 in
N/A Tsubaki (UST) 18 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 10.4700 in N/A 18 N/A 12.9570 in
N/A Tsubaki (UST) 20 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 11.9200 in N/A 20 N/A 14.3830 in
N/A Tsubaki (UST) 21 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 12.6400 in N/A 21 N/A 15.0960 in
N/A Tsubaki (UST) 22 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 13.3600 in N/A 22 N/A 15.8100 in
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3