COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
PCI Procal Inc. Taper-Lock Bushing Hubs

PCI Procal Inc. 1.0000 to 2.5000 Inch (in) Bushing Bore Size and 4.7000 Inch (in) Overall Diameter Taper-Lock Bushing Hub

PCI Procal Inc. Taper-Lock Bushing Hubs

PCI Procal Inc. 1.4375 to 2.0000 Inch (in) Bushing Bore Size and 6.0000 Inch (in) Overall Diameter Taper-Lock Bushing Hub

PCI Procal Inc. Taper-Lock Bushing Hubs

PCI Procal Inc. 1.9375 to 3.5000 Inch (in) Bushing Bore Size and 6.9100 Inch (in) Overall Diameter Taper-Lock Bushing Hub

PCI Procal Inc. Taper-Lock Bushing Hubs

PCI Procal Inc. 2.4375 to 4.0000 Inch (in) Bushing Bore Size and 8.4200 Inch (in) Overall Diameter Taper-Lock Bushing Hub

PCI Procal Inc. Taper-Lock Bushing Hubs

PCI Procal Inc. 2.4375 to 4.5000 Inch (in) Bushing Bore Size and 9.0000 Inch (in) Overall Diameter Taper-Lock Bushing Hub
Description N/A HEH25-SS Tapered Hub - (HE25) Style, Stainless Steel N/A HEH30-SS Tapered Hub - (HE30) Style, Stainless Steel N/A HEH35-SS Tapered Hub - (HE35) Style, Stainless Steel N/A HEH40-SS Tapered Hub - (HE40) Style, Stainless Steel N/A HEH45-SS Tapered Hub - (HE45) Style, Stainless Steel
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A HEH25-SS N/A HEH30-SS N/A HEH35-SS N/A HEH40-SS N/A HEH45-SS
Bushing Bore Range N/A 1.0000 to 2.5000 in N/A 1.4375 to 2.0000 in N/A 1.9375 to 3.5000 in N/A 2.4375 to 4.0000 in N/A 2.4375 to 4.5000 in
Bushing Size N/A HEB25 N/A HEB30 N/A HEB35 N/A HEB40 N/A HEB45
Finish N/A Precision Machined
Flange Thickness N/A 0.3180 in N/A 0.3800 in N/A 0.5050 in N/A 0.5050 in N/A 0.6300 in
UPC Code N/A 841946114587 N/A 841946114594 N/A 841946114600 N/A 841946114617 N/A 841946114624
Material N/A 300 Series Stainless Steel
Prop 65 N/A
Outside Diameter N/A 4.7000 in N/A 6.00 in N/A 6.9100 in N/A 8.4200 in N/A 9.0000 in
Overall Length N/A 1.1400 in N/A 1.2650 in N/A 1.5150 in N/A 1.7650 in N/A 2.1400 in
Pilot Diameter N/A 4.4990 in N/A 5.7500 in N/A 6.6270 in N/A 8.0000 in N/A 8.4990 in
Weight N/A 5.761 lb N/A 10.214 lb N/A 14.943 lb N/A 23.094 lb N/A 33.831 lb