| Items |
04576967 SMC® 0.158 Inch (in) Inside Diameter Black Clean Room Soft Polyolefin Tubing |
02766650 SMC® 0.158 Inch (in) Inside Diameter White Clean Room Soft Polyolefin Tubing |
04576974 SMC® 0.315 Inch (in) Inside Diameter Black Clean Room Soft Polyolefin Tubing |
|||
| Description | N/A TPS0604B-20 | N/A TPS0604W-20 | N/A TPS1208B-20 | |||
| Supplier Name | N/A SMC® | |||||
| Manufacturer Part Number | N/A TPS0604B-20 | N/A TPS0604W-20 | N/A TPS1208B-20 | |||
| Color | N/A Black | N/A White | N/A Black | |||
| Media | N/A Air Nitrogen Water | |||||
| Fluid Type | N/A Air Nitrogen Gas Pure Water | |||||
| Shore D Hardness | N/A 54 duro | |||||
| Length | N/A 20 m | |||||
| Minimum Bend Radius | N/A 20 mm | N/A 20 mm | N/A 40 mm | |||
| Operating Pressure at Room Temperature | N/A 102 psi | |||||
| Tube Inside Diameter | N/A 0.158 in4 mm | N/A 0.158 in4 mm | N/A 0.315 in8 mm | |||
| Tube Material | N/A Polyolefin Resin | |||||
| Tube Outside Diameter | N/A 0.236 in6 mm | N/A 0.236 in6 mm | N/A 0.472 in12 mm | |||
| Typical Applications | N/A Clean Room General Purpose Air/Water | |||||
| Weight | N/A 1.07 lb | N/A 1.16 lb | N/A 3.52 lb | |||
|
|
||||||