| Items |
05912838 SMC® 8 Inch (in) Tube Outside Diameter Fluoropolymer (FEP) Tubing |
06742059 SMC® 12 Inch (in) Tube Outside Diameter Fluoropolymer (FEP) Tubing |
07425831 SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing |
05665509 SMC® 2.51 Pound (lb) Weight Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing |
05665510 SMC® 4.22 Pound (lb) Weight Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing |
|||||
| Description | N/A TLM0806N-20 High Temperature Tubing | N/A TLM1209N-20 Fluoropolymer Tubing | N/A TILM01N-33 | N/A TILM07BU-20 Tubing | N/A TILM07N-20 Tubing | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TLM0806N-20 | N/A TLM1209N-20 | N/A TILM01N-33 | N/A TILM07BU-20 | N/A TILM07N-20 | |||||
| Color | N/A Translucent | N/A Translucent | N/A Translucent | N/A Blue (Translucent) | N/A Translucent | |||||
| Fluid Type | N/A Air Inert Gas Water | |||||||||
| Length | N/A 20 m | N/A 20 m | N/A 100 ft | N/A 20 m | N/A 20 m | |||||
| Material | N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer | N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer | N/A | N/A | N/A | |||||
| Material Full Name | N/A | N/A | N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer | N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer | N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer | |||||
| Operating Temperature [Max] | N/A | N/A | N/A 500 ºF | N/A 500 ºF | N/A 500 ºF | |||||
| Operating Pressure at Room Temperature | N/A 145 psi | N/A 145 psi | N/A 145 psi | N/A 247 psi | N/A 247 psi | |||||
| Recommended Radius | N/A 60 mm | N/A 100 mm | N/A | N/A | N/A | |||||
| Tube Close Bend Radius | N/A 40 mm | N/A 65 mm | N/A | N/A | N/A | |||||
| Tube Inside Diameter | N/A 0.236 in6 mm | N/A 0.354 in9 mm | N/A 0.086 in | N/A 0.156 in | N/A 0.156 in | |||||
| Tube Material | N/A Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) | |||||||||
| Tube Outside Diameter | N/A 0.313 in8 mm | N/A 0.472 in12 mm | N/A 0.125 in | N/A 0.25 in | N/A 0.25 in | |||||
| Typical Applications | N/A General Purpose Air/Water Heat Resistance Inert Gas | |||||||||
| Weight | N/A | N/A | N/A | N/A 2.51 lb | N/A 4.22 lb | |||||
|
|
||||||||||