COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Length

Material Full Name

Tube Inside Diameter

Tube Outside Diameter

N/A SMC® 8 Inch (in) Tube Outside Diameter Fluoropolymer (FEP) Tubing N/A TLM0806N-20 N/A 20 m N/A N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® 12 Inch (in) Tube Outside Diameter Fluoropolymer (FEP) Tubing N/A TLM1209N-20 N/A 20 m N/A N/A 0.354 in9 mm N/A 0.472 in12 mm
N/A SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TILM01N-33 N/A 100 ft N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.086 in N/A 0.125 in
N/A SMC® 2.51 Pound (lb) Weight Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TILM07BU-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.156 in N/A 0.25 in
N/A SMC® 4.22 Pound (lb) Weight Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TILM07N-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.156 in N/A 0.25 in
N/A SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TILM07N-33 N/A 100 ft N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.156 in N/A 0.25 in
N/A SMC® 5 Pound (lb) Weight Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TILM07R-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.156 in N/A 0.25 in
N/A SMC® 7.28 Pound (lb) Weight Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TILM11R-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.250 in N/A 0.375 in
N/A SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TLM0302N-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.079 in2 mm N/A 0.118 in3 mm
N/A SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TLM0403BU-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.118 in3 mm N/A 0.156 in4 mm
N/A SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TLM0604R-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.158 in4 mm N/A 0.236 in6 mm
N/A SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TLM0806BU-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TLM0806R-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.236 in6 mm N/A 0.313 in8 mm
N/A SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TLM1008N-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.315 in8 mm N/A 0.394 in10 mm
N/A SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing N/A TLM1008R-20 N/A 20 m N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A 0.315 in8 mm N/A 0.394 in10 mm
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1