Items |
![]() 00780707 Daman 1-1/2 Inch (in) Height Valve Adapter List Price QUOTE
|
![]() 00781104 Daman 3/4 Inch (in) Height Valve Adapter List Price QUOTE
|
![]() 00790688 Daman 1-1/2 Inch (in) Height Valve Adapter List Price QUOTE
|
![]() 02892143 Daman 1-1/2 Inch (in) Height Valve Adapter List Price QUOTE
|
||||
Description | N/A AD03-D05-VA-AB Valve Adapter | N/A AD03-D05-VA-BA Valve Adapter | N/A AD05-D08-VA-AB Valve Adapter | N/A DD05D08VAAB Valve Adapter | ||||
Supplier Name | N/A Daman Products Company Inc | |||||||
Manufacturer Part Number | N/A AD03D05VAAB | N/A AD03D05VABA | N/A AD05D08VAAB | N/A DD05D08VAAB | ||||
Prop 65 | N/A Yes | |||||||
Height | N/A 1-1/2 in | N/A 3/4 in | N/A 1-1/2 in | N/A 1-1/2 in | ||||
Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Ductile Iron | ||||
Maximum Pressure | N/A 3000 psi | N/A 3000 psi | N/A 3000 psi | N/A 5000 psi | ||||
Port Configuration | N/A A & B Ports - Aligned | N/A A & B - Crossover | N/A A & B Ports - Aligned | N/A A & B Ports - Aligned | ||||
Valve Pattern | N/A D03 Valve to D05 Manifold | N/A D03 Valve to D05 Manifold | N/A D05 Valve to D08 Manifold | N/A D05 Valve to D08 Manifold | ||||
Features & Benefits | N/A Used to adapt one size valve to another size sub plate or manifold. | |||||||
|