COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Height

Material

Maximum Pressure

Port Configuration

N/A Daman 1-1/2 Inch (in) Height Valve Adapter N/A 1-1/2 in N/A Aluminum N/A 3000 psi N/A A & B Ports - Aligned
N/A Daman 3/4 Inch (in) Height Valve Adapter N/A 3/4 in N/A Aluminum N/A 3000 psi N/A A & B - Crossover
N/A Daman 1-1/2 Inch (in) Height Valve Adapter N/A 1-1/2 in N/A Aluminum N/A 3000 psi N/A A & B Ports - Aligned
N/A Daman 1-1/2 Inch (in) Height Valve Adapter N/A 1-1/2 in N/A Ductile Iron N/A 5000 psi N/A A & B Ports - Aligned
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1