COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SBN10466 Round Ball Nut
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SBN10466

Ball Circle Diameter

N/A 1.0000 in

Balls Per Circuit

N/A 86

Balls Per Nut

N/A 86

Dynamic Load Rating

N/A 1612 lb

Lead

N/A 0.2500 in

Nominal Screw Diameter

N/A 0.1560 in

Nut Weight

N/A 0.8 lb

Minimum Root Diameter

N/A 0.8200 in

Screw Weight

N/A 2.2 ft·lb

Static Load Rating

N/A 13913 lb

Thread Direction

N/A Right Hand

Torque to Raise 1 Pound (lb)

N/A 0.044 in·lb