COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 57 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Balls Per Circuit

Balls Per Nut

Dynamic Load Rating

N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut N/A SBN10409 N/A 68 N/A 68 N/A 815 lb
N/A Nook SRT Series 0.8750 Inch (in) Circle Diameter Ball Nut N/A SBN8277 N/A 91 N/A 182 N/A 1942 lb
N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut N/A SBN9574 N/A 60 N/A 60 N/A 136 lb
N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut N/A SBN1990 N/A 125 N/A 250 N/A 4198 lb
N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter Ball Nut N/A SBN7201 N/A 70 N/A 70 N/A 1100 lb
N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut N/A SBN7645 N/A 68 N/A 68 N/A 140 lb
N/A Nook SRT Series 2.2500 Inch (in) Circle Diameter Ball Nut N/A SBN7516 N/A 78 N/A 156 N/A 21306 lb
N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut N/A SBN7654 N/A 44 N/A 88 N/A 7242 lb
N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut N/A SBN8278 N/A 86 N/A 172 N/A 3224 lb
N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut N/A SBN8280 N/A 30 N/A 59 N/A 7560 lb
N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut N/A SBN8280 N/A 30 N/A 60 N/A 7560 lb
N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut N/A SBN1550 N/A 65 N/A 130 N/A 12320 lb
N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut N/A SBN7502 N/A 60 N/A 120 N/A 272 lb
N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut N/A SBN1050 N/A 91 N/A 182 N/A 3440 lb
N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut N/A SEL10066 N/A 91 N/A 364 N/A 3440 lb
N/A Nook SRT Series 1.0000 Inch (in) Circle Diameter Ball Nut N/A SBN8278 N/A 86 N/A 173 N/A 3224 lb
N/A Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut N/A SBN9576 N/A 60 N/A 60 N/A 136 lb
N/A Nook SRT Series 2.2500 Inch (in) Circle Diameter Ball Nut N/A SBN4555 N/A 83 N/A 166 N/A 26538 lb
N/A Nook SRT Series 0.5000 Inch (in) Circle Diameter Ball Nut N/A SBN10094 N/A 40 N/A 80 N/A 973 lb
N/A Nook SRT Series 1.2500 Inch (in) Circle Diameter Ball Nut N/A SBN10104 N/A 46 N/A 92 N/A 2745 lb
N/A Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut N/A SBN10113 N/A 37 N/A 74 N/A 960 lb
N/A Nook SRT Series 1.2500 Inch (in) Circle Diameter Ball Nut N/A SBN10189 N/A 130 N/A 260 N/A 3336 lb
N/A Nook SRT Series 1.1500 Inch (in) Circle Diameter Ball Nut N/A SBN1566 N/A 121 N/A 242 N/A 2370 lb
N/A Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut N/A SBN1995 N/A 30 N/A 60 N/A 7560 lb
N/A Nook SRT Series 0.7500 Inch (in) Circle Diameter Ball Nut N/A SBN7202 N/A 70 N/A 140 N/A 2200 lb
1 - 25 of 57 | Results Per Page | View | Unit of Measure
1 2 3