COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCC204D1 Insert Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCC204D1

Series

N/A UCC2

Bore Diameter

N/A 20 mm

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Housing Width

N/A 20 mm

Inside Ring Width

N/A 31 mm

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

Operating Temperature Range

N/A 5 to 212 ºF

Outside Diameter

N/A 72 mm

Seal Type

N/A Contact/Lip