COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Outside Diameter

N/A NTN UCC2 Series 85 Millimeter (mm) Outside Diameter Ball Bearing Cartridge N/A UCC206D1 N/A 30 mm N/A 38.1 mm N/A 85 mm
N/A NTN UCC2 Series 72 Millimeter (mm) Outside Diameter Ball Bearing Cartridge N/A UCC204D1 N/A 20 mm N/A 31 mm N/A 72 mm
N/A NTN UCC2 Series 100 Millimeter (mm) Outside Diameter Ball Bearing Cartridge N/A UCC208D1 N/A 40 mm N/A 49.20 mm N/A 100 mm
N/A NTN UCC3 Series 200 Millimeter (mm) Outside Diameter Ball Bearing Cartridge N/A UCC316HT2D1 N/A 80 mm N/A 86 mm N/A 200 mm
N/A NTN UCC2 Series 80 Millimeter (mm) Outside Diameter Ball Bearing Cartridge N/A UCC205-100D1 N/A 1.0000 in N/A 34.1 mm N/A 80 mm
N/A NTN UCC3 Series 240 Millimeter (mm) Outside Diameter Ball Bearing Cartridge N/A UCC319D1 N/A 95 mm N/A 103 mm N/A 240 mm
N/A NTN UCC2 Series 90 Millimeter (mm) Outside Diameter Ball Bearing Cartridge N/A UCC207D1 N/A 35 mm N/A N/A 90 mm
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1