COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 0318-08-SS

Prop 65

N/A Yes

Adapter Type

N/A Nut

End 1 Size

N/A 1/2 in

End 1 Style

N/A Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 3/4-16

Material

N/A Stainless Steel

Overall Length

N/A 0.84 in

Weight

N/A 0.01 lb