COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CP810X12TUFP-SS

Series

N/A CP

Base Width

N/A 6.0000 in

Bolt Center-to-Center Length

N/A 36.0000 in

Bolt Center-to-Center Width

N/A 2.5000 in

Bolt Size

N/A 3/4 in

Compatible Bore Diameter

N/A 4.0000 in

Frame Material

N/A Stainless Steel

Frame Type

N/A Center Pull

Height to Center Line

N/A 7.0000 in

UPC Code

N/A 841946123480

Prop 65

N/A Yes

Overall Height

N/A 14.7500 in

Overall Length

N/A 38.5000 in

Overall Width

N/A 6.0000 in

Rod Diameter

N/A 2 in

Travel

N/A 12.0000 in

Weight

N/A 182.9 lb

Features & Benefits

Features & Benefits

N/A
  • Center Pull Take-Up Frames provide versatility to a wide variety of applications
  • Like Narrow & Wide Slot Take-Up Frames, these frames are in-line units, allowing tensioning force to be applied to the center of the bearing housing
  • Center Pull Take-Up Frames are top mounted and a variety of Wide Slot Take-Up Bearings can be used