COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ISCC-025-025-A Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ISCC-025-025-A

Series

N/A ISCC

Bore - Side 1

N/A 0.2500 in

Bore - Side 2

N/A 0.2500 in

Finish

N/A Plain

Coupling Material

N/A Aluminum - American Society for Testing and Materials (ASTM) B211

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 0.6875 in

Overall Length

N/A 1.1250 in

Screw Thread Size

N/A 4-40 x 3/8 in

Screw Type

N/A Clamp Screw

Weight

N/A 0.52 oz